(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Plastic needle for dispenser

Plastic needle for dispenser

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,237.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-7397-01
6-7397-02
6-7397-03
6-7397-04
6-7397-05 SALE
6-7397-06 SALE
6-7397-07 SALE
6-7397-09
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Needle internal diameter x Needle outer diameter
(φ mm)
Manufacturer Product Name Manufacturer Model JAN Code Capacity

฿ 1,237.08

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1.43×1.83 Plastic Needle PN-15 G-B PN-15G-B 4571347022131 1 Pack (50 pcs.)

฿ 1,380.33

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1.26×1.65 Plastic Needle PN-16 G-B PN-16G-B 4571347022124 1 Pack (50 pcs.)

฿ 1,367.13

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1.06×1.50 Plastic Needle PN-17 G-B PN-17G-B 4571347021011 1 Pack (50 pcs.)

฿ 1,302.70

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 0.97×1.27 Plastic Needle PN-18 G-B PN-18G-B 4571347022100 1 Pack (50 pcs.)

฿ 1,342.17

฿ 718.87

NEEDLE 1 Pack(s)

50 Pieces Per Package

Same day 0.78×1.08 Plastic Needle PN-19 G-B PN-19G-B 4571347022094 1 Pack (50 pcs.)

฿ 1,270.98

฿ 718.87

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

Same day 0.66×0.90 Plastic Needle PN-20 G-B PN-20G-B 4571347020915 1 Pack (50 pcs.)

฿ 1,270.98

฿ 718.87

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

Same day 0.57×0.81 Plastic Needle PN-21 G-B PN-21G-B 4571347022070 1 Pack (50 pcs.)

฿ 1,342.17

PLASTIC NEEDLE 1 Pack(s)

50 Pieces Per Package

5 Day(s) 0.40×0.64 Plastic Needle PN-23 G-B PN-23G-B 4571347022056 1 Pack (50 pcs.)

Basic Specifications

  • Product Type
    Dispenser
  • Overall Length(mm)
    30.5
  • Needle length(mm)
    13
  • Material
    Needle base / POM (Polyacetal), Needle / Stainless steel (SUS304)
  • Features
    It is an inexpensive disposable type.
  • Capacity
    1 Pack (50 pcs.)

Product Description

[Features]
·A plastic needle in the PN series for dispensers.
·It is an inexpensive disposable type.
·The materials are POM (polyacetal) for the needle base and stainless steel (SUS304) for the needle.

Part Number
6-7397-01
6-7397-02
6-7397-03
6-7397-04
6-7397-05 SALE
6-7397-06 SALE
6-7397-07 SALE
6-7397-09
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Needle internal diameter x Needle outer diameter
(φ mm)
Manufacturer Product Name Manufacturer Model JAN Code Capacity

฿ 1,237.08

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1.43×1.83 Plastic Needle PN-15 G-B PN-15G-B 4571347022131 1 Pack (50 pcs.)

฿ 1,380.33

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1.26×1.65 Plastic Needle PN-16 G-B PN-16G-B 4571347022124 1 Pack (50 pcs.)

฿ 1,367.13

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1.06×1.50 Plastic Needle PN-17 G-B PN-17G-B 4571347021011 1 Pack (50 pcs.)

฿ 1,302.70

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 0.97×1.27 Plastic Needle PN-18 G-B PN-18G-B 4571347022100 1 Pack (50 pcs.)

฿ 1,342.17

฿ 718.87

NEEDLE 1 Pack(s)

50 Pieces Per Package

Same day 0.78×1.08 Plastic Needle PN-19 G-B PN-19G-B 4571347022094 1 Pack (50 pcs.)

฿ 1,270.98

฿ 718.87

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

Same day 0.66×0.90 Plastic Needle PN-20 G-B PN-20G-B 4571347020915 1 Pack (50 pcs.)

฿ 1,270.98

฿ 718.87

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

Same day 0.57×0.81 Plastic Needle PN-21 G-B PN-21G-B 4571347022070 1 Pack (50 pcs.)

฿ 1,342.17

PLASTIC NEEDLE 1 Pack(s)

50 Pieces Per Package

5 Day(s) 0.40×0.64 Plastic Needle PN-23 G-B PN-23G-B 4571347022056 1 Pack (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1