(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-7395-01 |
6-7395-02 |
6-7395-11 |
6-7395-15 |
6-7395-16 |
6-7395-21 |
6-7395-22 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (L) |
Specifications | Manufacturer Product Name | Manufacturer Model | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,571.30 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | 0.005 | Standard Type | Syringe for dispenser PSY-5E | PSY-5E | 1 Pack (50 pcs) | ||
฿ 2,008.10 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
50 Pieces Per Package |
Same day | 0.01 | Standard Type | Syringe for dispenser PSY-10E | PSY-10E | 1 Pack (50 pcs) | ||
฿ 3,183.00 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | 0.02 | Standard Type | Syringe for dispenser PSY-20E | PSY-20E | 1 Pack (50 pcs) | ||
฿ 2,728.00 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | 0.005 | For UV Hardening Materials | Syringe for dispenser PSY5EUOR | PSY-5EU-OR | 1 Pack (50 pcs) | ||
฿ 3,183.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | - | 19 Day(s) | 0.01 | For UV Hardening Materials | Syringe for dispenser PSY10EUOR | PSY-10EU-OR | 1 Pack (50 pcs) | ||
฿ 6,137.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | - | 19 Day(s) | 0.01 | Electrical Conductivity | Syringe for dispenser PSY10ESEP | PSY-10E-SEP | 1 Pack (50 pcs) | ||
฿ 6,818.00 |
SYRINGE 50pcs/PACK | 1 Piece(s) | - | 19 Day(s) | 0.03 | Electrical Conductivity | Syringe for dispenser PSY30ESEP | PSY-30E-SEP | 1 Pack (50 pcs) |
[Features]
·A syringe for dispensers.
·The material is PP (polypropylene).
·50 pcs. included.
Part Number |
---|
6-7395-01 |
6-7395-02 |
6-7395-11 |
6-7395-15 |
6-7395-16 |
6-7395-21 |
6-7395-22 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (L) |
Specifications | Manufacturer Product Name | Manufacturer Model | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,571.30 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | 0.005 | Standard Type | Syringe for dispenser PSY-5E | PSY-5E | 1 Pack (50 pcs) | ||
฿ 2,008.10 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
50 Pieces Per Package |
Same day | 0.01 | Standard Type | Syringe for dispenser PSY-10E | PSY-10E | 1 Pack (50 pcs) | ||
฿ 3,183.00 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | 0.02 | Standard Type | Syringe for dispenser PSY-20E | PSY-20E | 1 Pack (50 pcs) | ||
฿ 2,728.00 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | 0.005 | For UV Hardening Materials | Syringe for dispenser PSY5EUOR | PSY-5EU-OR | 1 Pack (50 pcs) | ||
฿ 3,183.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | - | 19 Day(s) | 0.01 | For UV Hardening Materials | Syringe for dispenser PSY10EUOR | PSY-10EU-OR | 1 Pack (50 pcs) | ||
฿ 6,137.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | - | 19 Day(s) | 0.01 | Electrical Conductivity | Syringe for dispenser PSY10ESEP | PSY-10E-SEP | 1 Pack (50 pcs) | ||
฿ 6,818.00 |
SYRINGE 50pcs/PACK | 1 Piece(s) | - | 19 Day(s) | 0.03 | Electrical Conductivity | Syringe for dispenser PSY30ESEP | PSY-30E-SEP | 1 Pack (50 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?