(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9-5700-01 |
9-5700-12 |
9-5700-14 |
9-5700-15 |
9-5700-16 |
9-5700-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Size (mm) |
Specifications | Ultimate Vacuum (kPa) |
Manufacturer Product Name | Manufacturer Model | Power Supply (Hz) |
Amount of Suction (L/min) |
Maximum Power Consumption (W) |
Gun Weight (g) |
Weight (g) |
Features | Features 2 | Features 3 | Footnotes | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,732.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | - | 241X177X190 | Complete Set | -44(-330mmHg) | Small Vacuum Cleaner LV-935A | LV-935A | AC100V 50/60 2.5/2.8A | 60 or more (during no load operation) | 95W±20% | 175 | 6000 | With large suction force and a nozzle with outer diameter of φ6 mm and length 100 mm, it is suitable for cleaning narrow gaps and small places. | Single action removable filter prevents dust from being released. | Transparent filter case for easily detecting filter replacement timing. Removes dust particles of 10 um or larger. | LUS-2 (silencer) is not included in the complete set. | 1 Set (Main Unit, Filter, Filter Element: 10 pcs, Gun, Spiral Hose) | ||
฿ 2,228.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Option | φ16(12)X25 | Filter Element (10 Pieces/Bag) | - | Small Vacuum Cleaner VFE3 | VFE3 | - | - | - | - | - | - | - | - | - | 1 Pack (10 pcs.) | ||
฿ 6,045.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Option | 103X30X130 | - | - | Small vacuum cleaner gun | ionizing gun | - | - | - | - | 175 | - | - | - | - | 1 pc. | ||
฿ 3,138.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Option | φ6mmX2m | PU (Polyurethane), with Coupler Plug | - | Small vacuum cleaner spiral hose | Spiral hose | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 2,237.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Option | φ64X34.5 | Silencer | - | Vacuum Cleaner Silencer LUS-2 | LUS-2 | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 973.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Option | 280X677X350 | Filter | - | Vacuum Cleaner Filter VFU366P | VFU3-66P | - | - | - | - | - | - | - | - | - | 1 pc. |
For cleaning the interior of precision devices and electronic components and the top of wiring circuit boards.
Part Number |
---|
9-5700-01 |
9-5700-12 |
9-5700-14 |
9-5700-15 |
9-5700-16 |
9-5700-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Size (mm) |
Specifications | Ultimate Vacuum (kPa) |
Manufacturer Product Name | Manufacturer Model | Power Supply (Hz) |
Amount of Suction (L/min) |
Maximum Power Consumption (W) |
Gun Weight (g) |
Weight (g) |
Features | Features 2 | Features 3 | Footnotes | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,732.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | - | 241X177X190 | Complete Set | -44(-330mmHg) | Small Vacuum Cleaner LV-935A | LV-935A | AC100V 50/60 2.5/2.8A | 60 or more (during no load operation) | 95W±20% | 175 | 6000 | With large suction force and a nozzle with outer diameter of φ6 mm and length 100 mm, it is suitable for cleaning narrow gaps and small places. | Single action removable filter prevents dust from being released. | Transparent filter case for easily detecting filter replacement timing. Removes dust particles of 10 um or larger. | LUS-2 (silencer) is not included in the complete set. | 1 Set (Main Unit, Filter, Filter Element: 10 pcs, Gun, Spiral Hose) | ||
฿ 2,228.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Option | φ16(12)X25 | Filter Element (10 Pieces/Bag) | - | Small Vacuum Cleaner VFE3 | VFE3 | - | - | - | - | - | - | - | - | - | 1 Pack (10 pcs.) | ||
฿ 6,045.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Option | 103X30X130 | - | - | Small vacuum cleaner gun | ionizing gun | - | - | - | - | 175 | - | - | - | - | 1 pc. | ||
฿ 3,138.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Option | φ6mmX2m | PU (Polyurethane), with Coupler Plug | - | Small vacuum cleaner spiral hose | Spiral hose | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 2,237.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Option | φ64X34.5 | Silencer | - | Vacuum Cleaner Silencer LUS-2 | LUS-2 | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 973.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Option | 280X677X350 | Filter | - | Vacuum Cleaner Filter VFU366P | VFU3-66P | - | - | - | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?