(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Blow Gun (With Long Nozzle) (1-5588-01)

Air Blow Gun (With Long Nozzle) (1-5588-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5588-01
1-5588-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Specifications Overall Length
(mm)
Material Manufacturer Product Name Manufacturer Model JAN Code Filtration Accuracy
(μm)
Set Content Connection Outlet Port Dia.
(mm)
Weight
(g)
Features Features 2 Features 3 Capacity

฿ 6,098.73

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day - Air Gun Set with Long Nozzle 170 ABS Resin Air blow gun CAGNL-14 CAGNL-14 4571110737859 0.01 Air Gun x 1, Long Nozzle x 1, Filter x 2, Hose Nipple x 1 M14 P = 1.0 female screw ø2 x 1 Hole 120 Convenient for air-blowing work in tight and small spaces. Unlikely to damage workpieces even when it comes in contact as it is made of polypropylene. Ultralight weight and no burden for work operations. 1 Set (Main Body, Long Nozzle)

฿ 835.62

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) Option Replacement Long Nozzle (1 pc) 140 Long Nozzle, Lever / PP (Polypropylene) Air blow gun CAGN-LN-140 CAGN-LN-140 4571110737866 - - - - 7 - - - 1 pc.

Basic Specifications

  • Product Type
    Spray gun, air gun
  • Nozzle area size(mm)
    φ23X140
  • Compatible Model
    For replacement parts, refer to 6-6602-02 - 06.

Product Description

Convenient for air-blowing work in tight and small spaces. Unlikely to damage workpieces even when it comes in contact as it is made of polypropylene. Ultralight weight and no burden for work operations.

Part Number
1-5588-01
1-5588-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Specifications Overall Length
(mm)
Material Manufacturer Product Name Manufacturer Model JAN Code Filtration Accuracy
(μm)
Set Content Connection Outlet Port Dia.
(mm)
Weight
(g)
Features Features 2 Features 3 Capacity

฿ 6,098.73

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day - Air Gun Set with Long Nozzle 170 ABS Resin Air blow gun CAGNL-14 CAGNL-14 4571110737859 0.01 Air Gun x 1, Long Nozzle x 1, Filter x 2, Hose Nipple x 1 M14 P = 1.0 female screw ø2 x 1 Hole 120 Convenient for air-blowing work in tight and small spaces. Unlikely to damage workpieces even when it comes in contact as it is made of polypropylene. Ultralight weight and no burden for work operations. 1 Set (Main Body, Long Nozzle)

฿ 835.62

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) Option Replacement Long Nozzle (1 pc) 140 Long Nozzle, Lever / PP (Polypropylene) Air blow gun CAGN-LN-140 CAGN-LN-140 4571110737866 - - - - 7 - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1