(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6139-01 |
1-6139-11 |
1-6139-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Size (mm) |
Specifications | Material | Manufacturer Product Name | Manufacturer Model | JAN Code | Filtration Accuracy (μm) |
Pressure Resistance (MPa) |
Applicable Fluids | Operating Range (m) |
The size of fitting | Weight (g) |
Features | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,146.18 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | - | 170X160X31 | PP Air Gun Set (Air Gun/Filter/Tip Nozzle) | Main unit/PP (polypropylene), filter/polyacrylonitrile PP (polypropylene), seal/FKM | PP Air Gun CAGN-P-14 | CAGN-P-14 | 4560111729727 | 0.01 | 0.39(4kgf/cm2) | Air and Nitrogen | - | - | 135 | The air gun has excellent chemical resistance and is capable of supplying large volumes of air. | 1 Set (Main Unit, Filter, Tipped Nozzle) | ||
฿ 6,489.43 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | Option | 1080X50X50 | PP Coil Hose | Tube: PP (Polypropylene); joint: PP (Polypropylene), EPDM (Ethylene Propylene Diene Monomer rubber), stainless steel | PP Air Gun HOSE-P-1 | HOSE-P-1 | 4560111729734 | - | - | - | 3 | R1/4 | - | - | 1 pc. | ||
฿ 1,030.75 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | Option | 32X22X22 | PP Bushing (R1/2) | PP (Polypropylene) | PP Air Gun BZ04-02M | BZ04-02M | 4560111729758 | - | - | - | - | - | - | - | 1 pc. |
Chemical-resistant air gun that can supply a large quantity of air.
[Features]
· Excellent chemical resistance and supplies a large quantity of air.
[Applications]
· Special precision tool that is ideal for air blowing with precision equipment, electronic components, circuit boards, etc.
Part Number |
---|
1-6139-01 |
1-6139-11 |
1-6139-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Size (mm) |
Specifications | Material | Manufacturer Product Name | Manufacturer Model | JAN Code | Filtration Accuracy (μm) |
Pressure Resistance (MPa) |
Applicable Fluids | Operating Range (m) |
The size of fitting | Weight (g) |
Features | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,146.18 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | - | 170X160X31 | PP Air Gun Set (Air Gun/Filter/Tip Nozzle) | Main unit/PP (polypropylene), filter/polyacrylonitrile PP (polypropylene), seal/FKM | PP Air Gun CAGN-P-14 | CAGN-P-14 | 4560111729727 | 0.01 | 0.39(4kgf/cm2) | Air and Nitrogen | - | - | 135 | The air gun has excellent chemical resistance and is capable of supplying large volumes of air. | 1 Set (Main Unit, Filter, Tipped Nozzle) | ||
฿ 6,489.43 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | Option | 1080X50X50 | PP Coil Hose | Tube: PP (Polypropylene); joint: PP (Polypropylene), EPDM (Ethylene Propylene Diene Monomer rubber), stainless steel | PP Air Gun HOSE-P-1 | HOSE-P-1 | 4560111729734 | - | - | - | 3 | R1/4 | - | - | 1 pc. | ||
฿ 1,030.75 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | Option | 32X22X22 | PP Bushing (R1/2) | PP (Polypropylene) | PP Air Gun BZ04-02M | BZ04-02M | 4560111729758 | - | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Part Name | Material | |
---|---|---|
(1) | Air Gun Body (Resin Part) | Polypropylene |
(2) | Hand Grip | Polypropylene |
(3) | Nozzle | Polypropylene |
(4) | Plug | Polypropylene |
(5) | O-Ring | FKM |
(6) | Replacement Cartridge | |
(7) | Case | Polyacrylonitrile |
(8) | Hollow Fiber Membrane | Polypropylene |
(9) | Coated Part | Polyurethane |
Part No. | Model Number | Specifications | Size (mm) | Quantity In Stock | Note / JAN Code |
---|---|---|---|---|---|
1-6139-01 | CAGN-P-14 | PP Air Gun Set (Air Gun/Filter/Tip Nozzle) | 170 × 160 × 31 | 22 | 4560111729727 |
1-6139-11 | HOSE-P-1 | PP Coil Hose | 1,080 × 50 × 50 | 20 | 4560111729734 |
1-6139-12 | BZ03-02M | PP Bushing (R3/8) | 28 × 19 × 19 | 8 | 4560111729741 |
1-6139-13 | BZ04-02M | PP Bushing (R1/2) | 32 × 22 × 22 | 3 | 4560111729758 |
How can we improve?
How can we improve?