(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic tip tweezers

Ceramic tip tweezers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-7909-11

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Tip material
    Zirconia ceramics
  • Overall Length(mm)
    135
  • Material
    Handle/SA (Acid Resistant Steel)
  • Tip length(mm)
    30
  • Manufacturer Product Name
    Ceramic tip tweezers 71MZ
  • Manufacturer Model
    71MZ
  • Heat Resistant Temperature(°C)
    1000
  • Features
    Since the tip is made of non-magnetic material, there is no metal contamination or elution of organic matter. Excellent abrasion resistance.
  • Capacity
    1 pc.
Part Number
6-7909-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,375.42

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Tip material
    Zirconia ceramics
  • Overall Length(mm)
    135
  • Material
    Handle/SA (Acid Resistant Steel)
  • Tip length(mm)
    30
  • Manufacturer Product Name
    Ceramic tip tweezers 71MZ
  • Manufacturer Model
    71MZ
  • Heat Resistant Temperature(°C)
    1000
  • Features
    Since the tip is made of non-magnetic material, there is no metal contamination or elution of organic matter. Excellent abrasion resistance.
  • Capacity
    1 pc.

Product Description

Since the tip is made of non-magnetic material, there is no metal contamination or elution of organic matter. Features outstanding wear resistance.

Specifications of 6-7909-11

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Tip material
    Zirconia ceramics
  • Overall Length(mm)
    135
  • Material
    Handle/SA (Acid Resistant Steel)
  • Tip length(mm)
    30
  • Manufacturer Product Name
    Ceramic tip tweezers 71MZ
  • Manufacturer Model
    71MZ
  • Heat Resistant Temperature(°C)
    1000
  • Features
    Since the tip is made of non-magnetic material, there is no metal contamination or elution of organic matter. Excellent abrasion resistance.
  • Capacity
    1 pc.
Part Number
6-7909-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,375.42

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1