(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electric Tweezers (7-601-02)

Electric Tweezers (7-601-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
7-601-01
7-601-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model JAN Code Capacity

฿ 2,133.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) Front end shape No.571 Electric Tweezers 571 571 4560111748285 1 pc.

฿ 2,714.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 20 Day(s) Front end shape No.572 Electric Tweezers 572 572 4560111748292 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Other
    Option
  • Overall Length(mm)
    145
  • Material
    Chromosteel
  • Tip length(mm)
    6.0
  • Compatible Size(mm)
    Parts from ø2.5 to ø5.0 mm
  • Capacity
    1 pc.

Product Description

[Specifications]
· Material: Chromosteel
· Tip Length: 571-573/6.0 mm, 577-579/4.0 mm

Part Number
7-601-01
7-601-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model JAN Code Capacity

฿ 2,133.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) Front end shape No.571 Electric Tweezers 571 571 4560111748285 1 pc.

฿ 2,714.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 20 Day(s) Front end shape No.572 Electric Tweezers 572 572 4560111748292 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1