(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Tweezers No. 5

Precision Tweezers No. 5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 7-562-05

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Specifications
    INOX type
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    Ultraprecision Tweezers NO.5-INOX
  • Manufacturer Model
    NO.5-INOX
  • JAN Code
    4560111748063
  • Features
    Oil and dust generated during the production of the tweezers are washed off through organic and pure water washing, and then packaged one by one in a class 100 cleanroom.
  • Features 2
    Made of stainless steel, providing superior corrosion and acid resistance.
  • Capacity
    1 pc.
Part Number
7-562-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,668.81

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Specifications
    INOX type
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    Ultraprecision Tweezers NO.5-INOX
  • Manufacturer Model
    NO.5-INOX
  • JAN Code
    4560111748063
  • Features
    Oil and dust generated during the production of the tweezers are washed off through organic and pure water washing, and then packaged one by one in a class 100 cleanroom.
  • Features 2
    Made of stainless steel, providing superior corrosion and acid resistance.
  • Capacity
    1 pc.

Product Description

Precision tweezers with a very fine and sharp blade tip.
[Features]
· The DUMOSTAR type is non-washed and has a composition of chromium, cobalt, titanium, etc., giving it tough properties that can endure semi-permanent use.
· The INOX type is surface-washed and has excellent corrosion-resistance and acid-resistance.
· The TITAN type is surface-washed, has excellent corrosion-resistance and can withstand up to 430°C.
[Applications]
· Special precision tool that is ideal for electrical components and semiconductor assembly, and for use in university research institutions, etc.

Specifications of 7-562-05

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Specifications
    INOX type
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    Ultraprecision Tweezers NO.5-INOX
  • Manufacturer Model
    NO.5-INOX
  • JAN Code
    4560111748063
  • Features
    Oil and dust generated during the production of the tweezers are washed off through organic and pure water washing, and then packaged one by one in a class 100 cleanroom.
  • Features 2
    Made of stainless steel, providing superior corrosion and acid resistance.
  • Capacity
    1 pc.
Part Number
7-562-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,668.81

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sharp Tweezers With Very Fine Blade Tip

Can be selected to match the application.

*Pictures are examples for reference only.

*Pictures are examples for reference only.

Zoomed image of the tip part.

Zoomed image of the tip part.

Product Range Of Precision Tweezers No. 5

Part No.Model NumberOverall Length (mm)Note / JAN Code
7-562-65NO. 5-DUMOSTAR1107640126714011
7-562-05NO. 5-INOX1104560111748063
7-562-35NO. 5-TITAN1104560111748179

About The Features Of The DUMOSTAR Type

  • DUMOSTAR is made of chromium, cobalt, titanium, etc. and has a tough nature that can stand up to semipermanent use.
  • It is 100% magnetized (even in a magnetic field) and will not corrode or rust.
  • As for the tip hardness, it has a hardness that rivals that of carbon steel, and the blade tip will neither wear away nor deform.
  • The material will not change at all even under strong acids and strong alkalis.
  • It is extremely resistant to temperature changes, maintaining its strength at the tip without changing even at 500°C.
  • Not washed or clean-packed (unwashed).

About The Features Of The INOX Type

  • Made of stainless steel, providing superior acid and corrosion resistance.
  • Oil and dust generated during the production of the tweezers are washed off through organic washes and pure water washing, and then they are packaged one by one in a class 100 cleanroom.

About The Features Of The TITAN Type

  • Made of titanium, it is three times stronger than aluminum and half the weight of iron.
  • Features better corrosion resistance than stainless steel and withstands high temperatures up to 430°C.
  • Oil and dust generated during the production of the tweezers are washed off through organic washes and pure water washing, and then they are packaged one by one in a class 100 cleanroom.