(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision pin set 120 mm No.3

Precision pin set 120 mm No.3

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-562-63

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Specifications
    DUMOSTAR Type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Ultraprecision Tweezers NO3-DUMOSTAR
  • Manufacturer Model
    NO.3-DUMOSTAR
  • Features
    DUMOSTAR is made of chromium, cobalt, titanium, etc., and has a tough nature that can endure semi-permanent use.
  • Features 2
    100% no magnetization (even in magnetic field). 100% no corrosion or rust. The hardness of the tip is comparable to carbon steel, and blade will not wear or distort.
  • Features 3
    Material does not change at all even in contact with strong acid and strong alkali. Has high resistance against temperature change and maintains tip strength even at 500°C without distortion.
  • Footnotes
    DUMOSTAR is an unwashed item. It has not been washed or given clean packaging.
  • Capacity
    1 pc.
Part Number
7-562-63
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 5,180.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Specifications
    DUMOSTAR Type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Ultraprecision Tweezers NO3-DUMOSTAR
  • Manufacturer Model
    NO.3-DUMOSTAR
  • Features
    DUMOSTAR is made of chromium, cobalt, titanium, etc., and has a tough nature that can endure semi-permanent use.
  • Features 2
    100% no magnetization (even in magnetic field). 100% no corrosion or rust. The hardness of the tip is comparable to carbon steel, and blade will not wear or distort.
  • Features 3
    Material does not change at all even in contact with strong acid and strong alkali. Has high resistance against temperature change and maintains tip strength even at 500°C without distortion.
  • Footnotes
    DUMOSTAR is an unwashed item. It has not been washed or given clean packaging.
  • Capacity
    1 pc.

Product Description

[Features]
·With thin and sharp cutting edge.
·Composed of chrome, cobalt, titanium, and so on, it has the toughness to withstand semi-permanent use.
·It is extremely resistant to temperature fluctuations, maintains the strength of the tip even at 500°C, and does not change.
·100% non-magnetizable, 100% non-corrosive and non-rusting.

Specifications of 7-562-63

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Specifications
    DUMOSTAR Type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Ultraprecision Tweezers NO3-DUMOSTAR
  • Manufacturer Model
    NO.3-DUMOSTAR
  • Features
    DUMOSTAR is made of chromium, cobalt, titanium, etc., and has a tough nature that can endure semi-permanent use.
  • Features 2
    100% no magnetization (even in magnetic field). 100% no corrosion or rust. The hardness of the tip is comparable to carbon steel, and blade will not wear or distort.
  • Features 3
    Material does not change at all even in contact with strong acid and strong alkali. Has high resistance against temperature change and maintains tip strength even at 500°C without distortion.
  • Footnotes
    DUMOSTAR is an unwashed item. It has not been washed or given clean packaging.
  • Capacity
    1 pc.
Part Number
7-562-63
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 5,180.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1