(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Tweezers / Replacement Adhesive Tips / Tip Cleaner

Adhesive Tweezers / Replacement Adhesive Tips / Tip Cleaner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-1760-11

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Other
    Option
  • Details Type
    Replacement Adhesive Tip (For MT-4200)
  • Material
    Polyimide
  • Manufacturer Product Name
    Adhesive-style tweezers BC-4200
  • Manufacturer Model
    BC-4200
  • Heat Resistant Temperature(°C)
    Approx. 200
  • Number of uses (guideline)(times)
    Approximately 20000
  • Features
    The adhesive power of the adhesive tip can be restored by using a dedicated tip cleaner to remove dirt stuck to the surface.
  • Capacity
    1 pc.
Part Number
1-1760-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,483.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Other
    Option
  • Details Type
    Replacement Adhesive Tip (For MT-4200)
  • Material
    Polyimide
  • Manufacturer Product Name
    Adhesive-style tweezers BC-4200
  • Manufacturer Model
    BC-4200
  • Heat Resistant Temperature(°C)
    Approx. 200
  • Number of uses (guideline)(times)
    Approximately 20000
  • Features
    The adhesive power of the adhesive tip can be restored by using a dedicated tip cleaner to remove dirt stuck to the surface.
  • Capacity
    1 pc.

Product Description

Adhesive type tweezers that can be cleaned with a special cleaner to restore adhesive strength by removing dust, etc.
[Features]
· A special precision tool in which pressing a button advances an adhesive pin from the tip.
· The adhesive used has high heat-resistance.
· The adhesive tip uses a polyimide, allowing for heat resistance of approx. 200°C.
· The adhesive power of the adhesive tip can be restored by using a dedicated tip cleaner to remove dust stuck to the tip.
[Applications]
· Ideal for electrical components and semiconductor assembly, and for use in research institutions such as universities.

Specifications of 1-1760-11

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Other
    Option
  • Details Type
    Replacement Adhesive Tip (For MT-4200)
  • Material
    Polyimide
  • Manufacturer Product Name
    Adhesive-style tweezers BC-4200
  • Manufacturer Model
    BC-4200
  • Heat Resistant Temperature(°C)
    Approx. 200
  • Number of uses (guideline)(times)
    Approximately 20000
  • Features
    The adhesive power of the adhesive tip can be restored by using a dedicated tip cleaner to remove dirt stuck to the surface.
  • Capacity
    1 pc.
Part Number
1-1760-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,483.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Tweezers That Recover Adhesion Strength Using A Dedicated Cleaner

Uses an adhesive with excellent heat resistance. (From left: MT-4200, MT-4400, (front) TC-200N, BC-4200, (back) BC-4400)></div><p>Uses an adhesive with excellent heat resistance. <br>(From left: MT-4200, MT-4400, (front) TC-200N, BC-4200, (back) BC-4400)</p></div><h3 class=Product Range Of Tip Cleaner For Use With Replacement Adhesive Tip For Adhesive Tweezers
Part No.Model NumberCompatible Dimensions (Guideline) (mm)Note / JAN Code
1-1760-01MT-4200ø1.0 to 4.0 
1-1760-02MT-4400ø0.25 to 1.0 
1-1760-11BC-4200Replacement Adhesive Tip (For MT-4200) 
1-1760-12BC-4400Replacement Adhesive Tip (For MT-4400) 
1-1760-13TC-200NDedicated Tip Cleaner 

Specifications

<Main unit>

  • Maximum operating weight (guideline): MT-4200 / 100 mg; MT-4400 / 3 mg
  • Overall length: 138 mm
  • Adhesive tip loaded

<Adhesive tip>

  • Material: Polyimide
  • Heat-resistant temperature: Approx. 200°C
  • No. of uses (guidelines): BC-4200 / approx. 20,000 times; BC-4400 / approx. 40,000 times