(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Tweezers P-831/Exchange Pad (9-5620-01)

Vacuum Tweezers P-831/Exchange Pad (9-5620-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9-5620-01
9-5620-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Size
(mm)
Material Manufacturer Product Name Manufacturer Model JAN Code Pad Material Adsorption Power
(g)
Accessory Pad Heat Resistance
(°C)
Compatible Model Weight
(g)
Features Capacity

฿ 785.96

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day - 13.5X108 Main unit/conductivity ABS Vacuum Tweezers P-831 P-831 4962772068311 - - Suction Pad: φ3.5 mm, φ6.5 mm, φ9.5 mm x 1 each/ Nozzle (Straight/Curved) x 1 Each (Can Be Stored Inside Main Unit) 220 - 12 The air chamber can be compressed using your index finger. After pressing the tweezers against the targeted object, release your index finger to pick up the object. 1 Set (Main Unit, Adsorption Pad (φ3.5 mm/φ6.5 mm/9.5 mm), Nozzle (Straight/Curved))

฿ 235.57

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) Option φ6.5 - Vacuum Tweezer Replacement Pad P832M P-832-M (Replacement pad / 3 pieces) 4962772068335 Silicon Rubber 50 - - 9-5620-01 - - 1 Pack (3 pcs.)

Basic Specifications

Product Description

The air chamber can be compressed using your index finger. After pressing the tweezers against the targeted object, release your index finger to pick up the object.

Part Number
9-5620-01
9-5620-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Size
(mm)
Material Manufacturer Product Name Manufacturer Model JAN Code Pad Material Adsorption Power
(g)
Accessory Pad Heat Resistance
(°C)
Compatible Model Weight
(g)
Features Capacity

฿ 785.96

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day - 13.5X108 Main unit/conductivity ABS Vacuum Tweezers P-831 P-831 4962772068311 - - Suction Pad: φ3.5 mm, φ6.5 mm, φ9.5 mm x 1 each/ Nozzle (Straight/Curved) x 1 Each (Can Be Stored Inside Main Unit) 220 - 12 The air chamber can be compressed using your index finger. After pressing the tweezers against the targeted object, release your index finger to pick up the object. 1 Set (Main Unit, Adsorption Pad (φ3.5 mm/φ6.5 mm/9.5 mm), Nozzle (Straight/Curved))

฿ 235.57

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) Option φ6.5 - Vacuum Tweezer Replacement Pad P832M P-832-M (Replacement pad / 3 pieces) 4962772068335 Silicon Rubber 50 - - 9-5620-01 - - 1 Pack (3 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1