(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Replacement Pad for Vacuum Tweezers

Replacement Pad for Vacuum Tweezers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1421-01

  • Product Type
    Tweezers
  • Other
    Option
  • Diameter(mm)
    φ3.18
  • Material
    Conductive Silicone
  • Manufacturer Product Name
    Tweezer Replacement Pad V9013-ESD
  • Manufacturer Model
    V9013-ESD
  • Surface resistance value(Ω)
    104~106
  • Operating Temperature Range(°C)
    -55~230
  • Connection Inside Diameter(mm)
    1.52
  • Capacity
    1 Pack (10 pcs.)
Part Number
1-1421-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,780.00

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

10 Pieces Per Package

20 Day(s) 1 Pack (10 pcs.)

Basic Specifications

  • Product Type
    Tweezers
  • Other
    Option
  • Diameter(mm)
    φ3.18
  • Material
    Conductive Silicone
  • Manufacturer Product Name
    Tweezer Replacement Pad V9013-ESD
  • Manufacturer Model
    V9013-ESD
  • Surface resistance value(Ω)
    104~106
  • Operating Temperature Range(°C)
    -55~230
  • Connection Inside Diameter(mm)
    1.52
  • Capacity
    1 Pack (10 pcs.)

Product Description

[Specifications]
· Material: Conductive Silicone
· Surface Resistance Value: 104 to 106 Ω
· Operating temperature range: -55 – 230°C
· Connection I.D.: 1.52 mm
· No. contained: 10 pcs

Specifications of 1-1421-01

  • Product Type
    Tweezers
  • Other
    Option
  • Diameter(mm)
    φ3.18
  • Material
    Conductive Silicone
  • Manufacturer Product Name
    Tweezer Replacement Pad V9013-ESD
  • Manufacturer Model
    V9013-ESD
  • Surface resistance value(Ω)
    104~106
  • Operating Temperature Range(°C)
    -55~230
  • Connection Inside Diameter(mm)
    1.52
  • Capacity
    1 Pack (10 pcs.)
Part Number
1-1421-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,780.00

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

10 Pieces Per Package

20 Day(s) 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1