(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-9706-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity |
---|---|---|---|---|---|---|
฿ 3,910.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | 1 Box (Bags) |
[Features]
· Cordless heavy duty type capable of lifting 500 g.
· Air filter is built in, and exhaust is discharged from the back of the battery.
· The user is notified of the charging time by the flashing of the monitor lamp.
· The suction switch comes with a lock mechanism.
[Specifications]
· Main body material: Aluminum
· Power Supply: 100 VAC, 50/60 Hz (AC adapter included)
· Main body weight: 180 g (includes rechargeable battery)
Part Number |
---|
1-9706-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity |
---|---|---|---|---|---|---|
฿ 3,910.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | 1 Box (Bags) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?