(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wafer Single Transport Container

Wafer Single Transport Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2114-03

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    112X112X15
  • Material
    Cover / Case / PC (Polycarbonate), Cushion / PBT (Polybutylene Terephthalate)
  • Manufacturer Product Name
    Wafer Single Transport Container SS100 Set
  • Manufacturer Model
    SS100 Set
  • JAN Code
    4571110701089
  • Compatible Wafer Diameter(mm)
    φ100(4")
  • Set Content
    Main Body, Cover, Spring x 1 Each
  • Features
    This product is constructed with the aim of using low-pollutant materials.
  • Features 2
    Trays can be stacked up on each other or on the covers.
  • Features 3
    SS 300 set includes gasket and offers excellent airtightness.
  • Capacity
    1 Set (Main Unit, Cover, Spring)
Part Number
1-2114-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 593.53

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) 1 Set (Main Unit, Cover, Spring)

Basic Specifications

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    112X112X15
  • Material
    Cover / Case / PC (Polycarbonate), Cushion / PBT (Polybutylene Terephthalate)
  • Manufacturer Product Name
    Wafer Single Transport Container SS100 Set
  • Manufacturer Model
    SS100 Set
  • JAN Code
    4571110701089
  • Compatible Wafer Diameter(mm)
    φ100(4")
  • Set Content
    Main Body, Cover, Spring x 1 Each
  • Features
    This product is constructed with the aim of using low-pollutant materials.
  • Features 2
    Trays can be stacked up on each other or on the covers.
  • Features 3
    SS 300 set includes gasket and offers excellent airtightness.
  • Capacity
    1 Set (Main Unit, Cover, Spring)

Product Description

This product is constructed with the aim of using low-pollutant materials. Trays can be stacked up on each other or on the covers. SS 300 set includes gasket and offers excellent airtightness.

Specifications of 1-2114-03

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    112X112X15
  • Material
    Cover / Case / PC (Polycarbonate), Cushion / PBT (Polybutylene Terephthalate)
  • Manufacturer Product Name
    Wafer Single Transport Container SS100 Set
  • Manufacturer Model
    SS100 Set
  • JAN Code
    4571110701089
  • Compatible Wafer Diameter(mm)
    φ100(4")
  • Set Content
    Main Body, Cover, Spring x 1 Each
  • Features
    This product is constructed with the aim of using low-pollutant materials.
  • Features 2
    Trays can be stacked up on each other or on the covers.
  • Features 3
    SS 300 set includes gasket and offers excellent airtightness.
  • Capacity
    1 Set (Main Unit, Cover, Spring)
Part Number
1-2114-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 593.53

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) 1 Set (Main Unit, Cover, Spring)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1