(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Film Frame Shipper

Film Frame Shipper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8206-02

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    249.8X226.1X249.3
  • Wafer Diameter(mm)
    150(6")
  • Material
    PP (Polypropylene)
  • Manufacturer Product Name
    Shipper E400-085-101-0615
  • Manufacturer Model
    E400-085-101-0615
  • Storable quantity(sheet)
    25
  • Frame Size(mm)
    215.9
  • Applicable Ring
    Plastic Ring/Metal Ring
  • Features
    Can store and transport wafer with dicing frame. Can be used repeatedly with washing.
  • Features 2
    Can be used repeatedly by being washed.
  • Capacity
    1 pc.
Part Number
1-8206-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 6,950.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    249.8X226.1X249.3
  • Wafer Diameter(mm)
    150(6")
  • Material
    PP (Polypropylene)
  • Manufacturer Product Name
    Shipper E400-085-101-0615
  • Manufacturer Model
    E400-085-101-0615
  • Storable quantity(sheet)
    25
  • Frame Size(mm)
    215.9
  • Applicable Ring
    Plastic Ring/Metal Ring
  • Features
    Can store and transport wafer with dicing frame. Can be used repeatedly with washing.
  • Features 2
    Can be used repeatedly by being washed.
  • Capacity
    1 pc.

Product Description

Can store and transport wafer with dicing frame. Can be used repeatedly by being washed.

Specifications of 1-8206-02

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    249.8X226.1X249.3
  • Wafer Diameter(mm)
    150(6")
  • Material
    PP (Polypropylene)
  • Manufacturer Product Name
    Shipper E400-085-101-0615
  • Manufacturer Model
    E400-085-101-0615
  • Storable quantity(sheet)
    25
  • Frame Size(mm)
    215.9
  • Applicable Ring
    Plastic Ring/Metal Ring
  • Features
    Can store and transport wafer with dicing frame. Can be used repeatedly with washing.
  • Features 2
    Can be used repeatedly by being washed.
  • Capacity
    1 pc.
Part Number
1-8206-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 6,950.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1