(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubycell Clean (9-5302-01)

Rubycell Clean (9-5302-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9-5302-01
9-5302-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet size
(mm)
Manufacturer Product Name Manufacturer Model Number Quantity

฿ 2,931.84

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day 230×230×1.6 Ruby Cell Clean RK1600, 10 pcs RK-1600 1 Bag (10 Sheets)

฿ 3,046.76

WIPER FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

Same day 110×110×1.6 Ruby Cell Clean RK1625, 40 pcs RK-1625 1 Bag (40 Sheets)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyurethane
  • Color
    White
  • Heat Resistant Temperature(°C)
    100
  • Detailed Material
    PU (Polyurethane) 100%
  • Porosity
    0.8
  • Water retention rate
    4.61
  • Pore Diameter(μm)
    5–7
  • Tensile Strength(kg/㎠)
    16
  • Extension ratio
    200% or more
  • Density(G/㎠)
    0.22
  • Features
    Can be used in dry as well as wet forms.

Product Description

Soft, dust-free wiper, with high water and oil absorbency.

Part Number
9-5302-01
9-5302-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet size
(mm)
Manufacturer Product Name Manufacturer Model Number Quantity

฿ 2,931.84

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day 230×230×1.6 Ruby Cell Clean RK1600, 10 pcs RK-1600 1 Bag (10 Sheets)

฿ 3,046.76

WIPER FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

Same day 110×110×1.6 Ruby Cell Clean RK1625, 40 pcs RK-1625 1 Bag (40 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1