(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Wipe

Clean Wipe

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-095-01

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    100×210
  • Color
    White
  • Manufacturer Product Name
    Clean Wipe P (300 pcs x 60 Boxes)
  • Manufacturer Model Number
    P
  • JAN Code
    4970512540553
  • Specification details
    2-Fold (Continuous Removal Type)
  • Features
    Long fiber that presents hardly any dust or scuffing.
  • Features 2
    Has excellent liquid absorbency and liquid absorption speed. Has very low impurity precipitation.
  • Quantity
    1 case (300 sheets x 60 boxes)
Part Number
7-095-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 10,223.77

WIPER FOR CLEAN ROOM 1 Pack(s)

60 Pieces Per Package

5 Day(s) 1 case (300 sheets x 60 boxes)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    100×210
  • Color
    White
  • Manufacturer Product Name
    Clean Wipe P (300 pcs x 60 Boxes)
  • Manufacturer Model Number
    P
  • JAN Code
    4970512540553
  • Specification details
    2-Fold (Continuous Removal Type)
  • Features
    Long fiber that presents hardly any dust or scuffing.
  • Features 2
    Has excellent liquid absorbency and liquid absorption speed. Has very low impurity precipitation.
  • Quantity
    1 case (300 sheets x 60 boxes)

Product Description

[Features]
・ Since it is a long fiber, there is almost no dust or fluff
・ It has excellent liquid absorption and liquid absorption rate, and the precipitation of impurities is very small
・ Clean & Economy

Specifications of 7-095-01

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    100×210
  • Color
    White
  • Manufacturer Product Name
    Clean Wipe P (300 pcs x 60 Boxes)
  • Manufacturer Model Number
    P
  • JAN Code
    4970512540553
  • Specification details
    2-Fold (Continuous Removal Type)
  • Features
    Long fiber that presents hardly any dust or scuffing.
  • Features 2
    Has excellent liquid absorbency and liquid absorption speed. Has very low impurity precipitation.
  • Quantity
    1 case (300 sheets x 60 boxes)
Part Number
7-095-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 10,223.77

WIPER FOR CLEAN ROOM 1 Pack(s)

60 Pieces Per Package

5 Day(s) 1 case (300 sheets x 60 boxes)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1