(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3928-51 |
1-3928-52 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (in) |
Manufacturer Product Name | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,782.68 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
Same day | 6X6 | AP Clean Room Wiper II 6-Inch | 4571110707555 | 1 Bag (100 Sheets) | ||
฿ 4,892.23 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
5 Day(s) | 9X9 | AP Clean Room Wiper II 9-Inch | 4571110707562 | 1 Bag (100 Sheets) |
Wiper made of synthetic fibers that generate very little dust.
[Features]
· Material: polyester 80%, nylon 20%; Cutting method: heat cut.
· Packaging form: stack packaging, class 100 compliant (for reference).
· The split fibers achieve an excellent wiping effect.
[Applications]
· Wiping off slippery surfaces like LCD screens, etc. and removing fingerprints from lenses.
· Removing sticky grime from equipment (equipment maintenance, etc.), cleanrooms, preventing contamination.
Part Number |
---|
1-3928-51 |
1-3928-52 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (in) |
Manufacturer Product Name | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,782.68 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
Same day | 6X6 | AP Clean Room Wiper II 6-Inch | 4571110707555 | 1 Bag (100 Sheets) | ||
฿ 4,892.23 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
5 Day(s) | 9X9 | AP Clean Room Wiper II 9-Inch | 4571110707562 | 1 Bag (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Item Evaluated | Conditions | Value |
---|---|---|
Particle Count | In air | 0.5 μm 57 pcs. or less/ft3 |
Extracted Ions | Na+ | 0.14 ppm or less (µg/g) |
Ca2+ | 10 ppm or less (µg/g) | |
CI- | 0.5 ppm or less (µg/g) | |
NH4+ | 1 ppm or less (µg/g) | |
NO2- | 0.5 ppm or less (µg/g) | |
SO42- | 0.5 ppm or less (µg/g) |
Item Evaluated | Value | |
---|---|---|
Thickness | 410 ± 30 µm | |
Water Absorbency | 412.32 g/m2 | |
Weight | 210 ± 10 g/m2 |
Item Evaluated | Conditions | Value |
---|---|---|
Particle Count | In air | 0.3 µm 50 or less (13.1 pcs./ft2) |
Eluded Ion | Na+ | 5 ppm or less (µg/g) |
Ca2+ | 40 ppm or less (µg/g) | |
CI- | 1 ppm or less (µg/g) | |
NH4+ | 5 ppm or less (µg/g) | |
NO2- | 10 ppm or less (µg/g) | |
S042- | 5 ppm or less (µg/g) | |
Thickness | 390 µm | |
Water Absorbency | 300 g/m2 | |
Weight | 210 g/m2 |
How can we improve?
How can we improve?