(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kim Tex White

Kim Tex White

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 6-6687-01

  • Product Type
    Wiper
  • Material
    Polypropylene
  • Sheet size(mm)
    115X230
  • Color
    White
  • Manufacturer Product Name
    Kimtex White 63200
  • Manufacturer Model Number
    63200
  • JAN Code
    4901750102906
  • Detailed Material
    PP (Polypropylene) 100%
  • Features
    If moistened with water or chemicals, even stubborn stains can be wiped off.
  • Features 2
    Has great durability against strong acids, strong alkalies and various solvents.
  • Features 3
    Absorbs water approximately 5 times its own standard weight, and has low dust emissions.
Part Number
6-6687-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,708.00

฿ 10,166.40

WIPER FOR CLEAN ROOM 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polypropylene
  • Sheet size(mm)
    115X230
  • Color
    White
  • Manufacturer Product Name
    Kimtex White 63200
  • Manufacturer Model Number
    63200
  • JAN Code
    4901750102906
  • Detailed Material
    PP (Polypropylene) 100%
  • Features
    If moistened with water or chemicals, even stubborn stains can be wiped off.
  • Features 2
    Has great durability against strong acids, strong alkalies and various solvents.
  • Features 3
    Absorbs water approximately 5 times its own standard weight, and has low dust emissions.

Product Description

Made of PR with excellent chemical resistance.

Specifications of 6-6687-01

  • Product Type
    Wiper
  • Material
    Polypropylene
  • Sheet size(mm)
    115X230
  • Color
    White
  • Manufacturer Product Name
    Kimtex White 63200
  • Manufacturer Model Number
    63200
  • JAN Code
    4901750102906
  • Detailed Material
    PP (Polypropylene) 100%
  • Features
    If moistened with water or chemicals, even stubborn stains can be wiped off.
  • Features 2
    Has great durability against strong acids, strong alkalies and various solvents.
  • Features 3
    Absorbs water approximately 5 times its own standard weight, and has low dust emissions.
Part Number
6-6687-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,708.00

฿ 10,166.40

WIPER FOR CLEAN ROOM 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1