(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Technicross II

Technicross II

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-086-05

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    12X12
  • Manufacturer Product Name
    TechniCloth Type 2 TX1112, 150 wipers/bag
  • Manufacturer Model Number
    TX1112
  • Detailed Material
    Polyester, Cellulose
  • Features
    This product is a low-dust producing product with low solubility for endurance of strict conditions. This product is also unlikely to damage precision equipment.
  • Quantity
    1 Bag (150 Sheets)
Part Number
7-086-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 2,898.14

WIPER FOR CLEAN ROOM 1 Pack(s)

150 Pieces Per Package

Same day 1 Bag (150 Sheets)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    12X12
  • Manufacturer Product Name
    TechniCloth Type 2 TX1112, 150 wipers/bag
  • Manufacturer Model Number
    TX1112
  • Detailed Material
    Polyester, Cellulose
  • Features
    This product is a low-dust producing product with low solubility for endurance of strict conditions. This product is also unlikely to damage precision equipment.
  • Quantity
    1 Bag (150 Sheets)

Product Description

This product exhibits low dust generation and low solubility and can withstand more stringent conditions. Helps protect precision equipment from getting scratched.

Specifications of 7-086-05

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    12X12
  • Manufacturer Product Name
    TechniCloth Type 2 TX1112, 150 wipers/bag
  • Manufacturer Model Number
    TX1112
  • Detailed Material
    Polyester, Cellulose
  • Features
    This product is a low-dust producing product with low solubility for endurance of strict conditions. This product is also unlikely to damage precision equipment.
  • Quantity
    1 Bag (150 Sheets)
Part Number
7-086-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 2,898.14

WIPER FOR CLEAN ROOM 1 Pack(s)

150 Pieces Per Package

Same day 1 Bag (150 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1