(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laboran Saniment Gloves Standard (1-4904-01)

Laboran Saniment Gloves Standard (1-4904-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4904-01
1-4904-02
1-4904-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name JAN Code Capacity

฿ 2,640.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,100 Pieces Per Package

19 Day(s) S Laboran Saniment Gloves Embossed Exterior S 4560111755894 1 case (100 sheets x 11 boxes)

฿ 2,640.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,100 Pieces Per Package

12 Day(s) M Laboran Saniment Gloves Embossed Exterior M 4560111755900 1 case (100 sheets x 11 boxes)

฿ 2,640.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,100 Pieces Per Package

14 Day(s) L Laboran Saniment Gloves Embossed Exterior L 4560111755917 1 case (100 sheets x 11 boxes)

Basic Specifications

  • Product Type
    Gloves
  • Material
    Polyethylene
  • Thickness(mm)
    0.025
  • Manufacturer Model Number
    Outer Embossed
  • Other specifications
    Outer Embossed Type
  • Footnotes
    Price per 11 boxes.
  • Capacity
    1 case (100 sheets x 11 boxes)

Product Description

Outside embossed type for comfortable use.
[Features] Outside embossed for comfortable use.
[Specifications]
· Material: PE (polyethylene)
· Thickness: 25 μm
· Outer Embossed Type

Part Number
1-4904-01
1-4904-02
1-4904-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name JAN Code Capacity

฿ 2,640.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,100 Pieces Per Package

19 Day(s) S Laboran Saniment Gloves Embossed Exterior S 4560111755894 1 case (100 sheets x 11 boxes)

฿ 2,640.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,100 Pieces Per Package

12 Day(s) M Laboran Saniment Gloves Embossed Exterior M 4560111755900 1 case (100 sheets x 11 boxes)

฿ 2,640.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,100 Pieces Per Package

14 Day(s) L Laboran Saniment Gloves Embossed Exterior L 4560111755917 1 case (100 sheets x 11 boxes)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1