(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4294-02 |
1-4294-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size Details | Color | Manufacturer Product Name | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 718.55 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | M | Green (wrist) | ASPURE Inner Gloves with Fingertips M | 4562108494502 | 1 Bag (10 Pairs) | ||
฿ 670.38 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | L | Gray (Wrist Part) | ASPURE Inner Gloves with Fingertips L | 4562108494519 | 1 Bag (10 Pairs) |
[Features]
· Can be worn under latex, nitrile or PVC gloves.
· It is elastic with superior tensile strength.
Part Number |
---|
1-4294-02 |
1-4294-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size Details | Color | Manufacturer Product Name | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 718.55 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | M | Green (wrist) | ASPURE Inner Gloves with Fingertips M | 4562108494502 | 1 Bag (10 Pairs) | ||
฿ 670.38 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | L | Gray (Wrist Part) | ASPURE Inner Gloves with Fingertips L | 4562108494519 | 1 Bag (10 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?