(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Heat-Resistant Long Gloves (1-9821-01)

Silicone Heat-Resistant Long Gloves (1-9821-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9821-01
1-9821-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 12,286.56

GLOVES FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 550 Silicone Heat Resistant Gloves Long H200-55 H200-55 4940656920535 1 Pair

฿ 13,850.00

฿ 11,080.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 400 Silicone Heat Resistant Gloves H200-40L H200-40 4940656920436 1 Pair

Basic Specifications

  • Product Type
    Gloves
  • Material
    Other
  • Thickness(mm)
    2.95
  • Size
    L
  • Heat Resistant Temperature(°C)
    (Reference Value) / 200 (About 7 Seconds)
  • Material heat resistant temperature(°C)
    (Reference Value) / 200 (About 7 Seconds)
  • Material Details
    Surface/Silicone, Insulation / Heat insulating cloth, Lining / Synthetic fiber
  • Features
    Completely waterproof (no seams or welds) and with excellent chemical resistance.
  • Capacity
    1 Pair

Product Description

[Features]
·It is completely waterproof (non-sewing, non-bond) and has excellent chemical resistance.

Part Number
1-9821-01
1-9821-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 12,286.56

GLOVES FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 550 Silicone Heat Resistant Gloves Long H200-55 H200-55 4940656920535 1 Pair

฿ 13,850.00

฿ 11,080.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 400 Silicone Heat Resistant Gloves H200-40L H200-40 4940656920436 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1