(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6271-01 |
1-6271-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Details Type | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,149.07 |
GLOVES FOR CLEAN ROOM | 3 Piece(s) | 5 Day(s) | 240 | Thick | Cleanroom Gloves EGG-30 | EGG-30 | 1 Pair | ||
฿ 1,146.08 |
GLOVES FOR CLEAN ROOM | 3 Piece(s) | 5 Day(s) | 230 | Thin | Cleanroom Gloves EGG-31 | EGG-31 | 1 Pair |
Little dust is generated, since base fabric is knit in high densities using specially treated long fibers. Features outstanding heat resistance and protects the hands from being burned or cut. Use as inner lining for gloves.
Part Number |
---|
1-6271-01 |
1-6271-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Details Type | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,149.07 |
GLOVES FOR CLEAN ROOM | 3 Piece(s) | 5 Day(s) | 240 | Thick | Cleanroom Gloves EGG-30 | EGG-30 | 1 Pair | ||
฿ 1,146.08 |
GLOVES FOR CLEAN ROOM | 3 Piece(s) | 5 Day(s) | 230 | Thin | Cleanroom Gloves EGG-31 | EGG-31 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?