(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust-Free Gloves 3096 (9-5305-02)

Dust-Free Gloves 3096 (9-5305-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9-5305-01
9-5305-02
9-5305-03
9-5305-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name JAN Code Capacity

฿ 2,734.65

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) S Approximately 220 Dust-Free Gloves 3096 S 10 Pairs 4967366309610 1 Bag (10 Pairs)

฿ 2,635.84

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) M Approximately 230 Dust-Free Gloves 3096 M 10 Pairs 4967366309627 1 Bag (10 Pairs)

฿ 2,512.24

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) L Approximately 235 Dust-Free Gloves 3096 L 10 Pairs 4967366309634 1 Bag (10 Pairs)

฿ 2,640.87

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) LL Approximately 240 Dust-Free Gloves 3096 LL 10 Pairs 4967366309641 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Material
    Polyurethane, polyester
  • Manufacturer Model Number
    3096
  • Material Details
    Polyester 100% (Palm: PU (Polyurethane) laminated, Back: Special processing)
  • Other specifications
    Resin sealing for dust protection
  • Features
    It is suitable for operation and precision work in a clean room without dirt and dust.
  • Capacity
    1 Bag (10 Pairs)

Product Description

[Specifications]
·Suitable for work in cleanrooms and precision work that should be avoided dust.
·Dust prevention resin stop
·Materials: polyurethane/polyester

Part Number
9-5305-01
9-5305-02
9-5305-03
9-5305-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name JAN Code Capacity

฿ 2,734.65

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) S Approximately 220 Dust-Free Gloves 3096 S 10 Pairs 4967366309610 1 Bag (10 Pairs)

฿ 2,635.84

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) M Approximately 230 Dust-Free Gloves 3096 M 10 Pairs 4967366309627 1 Bag (10 Pairs)

฿ 2,512.24

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) L Approximately 235 Dust-Free Gloves 3096 L 10 Pairs 4967366309634 1 Bag (10 Pairs)

฿ 2,640.87

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) LL Approximately 240 Dust-Free Gloves 3096 LL 10 Pairs 4967366309641 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1