(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust-Free Gloves 4096

Dust-Free Gloves 4096

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,037.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
7-416-01
7-416-02
7-416-03
7-416-04
7-416-05
7-416-06
7-416-07
7-416-08
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 2,138.89

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) LL Approximately 240 Dust-Free Gloves 4096 LL 10 Pairs 4096 4967366409648 1 Bag (10 Pairs)

฿ 2,135.91

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) L Approximately 235 Dust-Free Gloves 4096 L 10 Pairs 4096 4967366409631 1 Bag (10 Pairs)

฿ 2,037.09

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day M Approximately 230 Dust-Free Gloves 4096 M 10 Pairs 4096 4967366409624 1 Bag (10 Pairs)

฿ 2,128.37

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) S Approximately 220 Dust-Free Gloves 4096 S 10 Pair Pack 4096 4967366409617 1 Bag (10 Pairs)

฿ 2,835.62

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) LL Approx. 280 Dust-Free Gloves 4096 Long LL 10 Pair Pack 4,096 Long 4967366419647 1 Bag (10 Pairs)

฿ 2,921.39

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L Approximately 275 Dust-Free Gloves 4096 Long L 10 Pair Pack 4,096 Long 4967366419630 1 Bag (10 Pairs)

฿ 2,828.08

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) M Approx. 270 Dust-Free Gloves 4096 Long M 10 Pair Pack 4,096 Long 4967366419623 1 Bag (10 Pairs)

฿ 2,828.08

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) S Approximately 265 Dust-Free Gloves 4096 Long S 10 Pair Pack 4,096 Long 4967366419616 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Material
    Other
  • Material Details
    Palm surface: PU (polyurethane) 100% (PU film and laminate); Back side: polyester 100% (Jersey Stitch) (carbon) woven carbon fiber; Back of hand: polyester 100% (resin which protects again dust with a special process)
  • Footnotes
    Price per 1 box.
  • Capacity
    1 Bag (10 Pairs)

Product Description

[Specifications]
·Shuts out static electricity.
·Materials: palm outside: PU (polyurethane) 100% (laminated with PU film), inside: polyester 100% (Tenjiku) (carbon) carbon fiber woven, back: polyester 100% (resin stop for dust prevention by special processing)

Part Number
7-416-01
7-416-02
7-416-03
7-416-04
7-416-05
7-416-06
7-416-07
7-416-08
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 2,138.89

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) LL Approximately 240 Dust-Free Gloves 4096 LL 10 Pairs 4096 4967366409648 1 Bag (10 Pairs)

฿ 2,135.91

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) L Approximately 235 Dust-Free Gloves 4096 L 10 Pairs 4096 4967366409631 1 Bag (10 Pairs)

฿ 2,037.09

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day M Approximately 230 Dust-Free Gloves 4096 M 10 Pairs 4096 4967366409624 1 Bag (10 Pairs)

฿ 2,128.37

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) S Approximately 220 Dust-Free Gloves 4096 S 10 Pair Pack 4096 4967366409617 1 Bag (10 Pairs)

฿ 2,835.62

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) LL Approx. 280 Dust-Free Gloves 4096 Long LL 10 Pair Pack 4,096 Long 4967366419647 1 Bag (10 Pairs)

฿ 2,921.39

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L Approximately 275 Dust-Free Gloves 4096 Long L 10 Pair Pack 4,096 Long 4967366419630 1 Bag (10 Pairs)

฿ 2,828.08

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) M Approx. 270 Dust-Free Gloves 4096 Long M 10 Pair Pack 4,096 Long 4967366419623 1 Bag (10 Pairs)

฿ 2,828.08

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) S Approximately 265 Dust-Free Gloves 4096 Long S 10 Pair Pack 4,096 Long 4967366419616 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1