(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nano-Tech Clean AC (1-7318-03)

Nano-Tech Clean AC (1-7318-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7318-03
1-7319-02
1-7319-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Grade Standard (Fed.Std. 209D Class) Size Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 2,955.80

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1000 L Nano-Tech Clean ACE0100L E0100 4901792007184 1 Bag (10 Pairs)

฿ 3,201.39

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 100 M Nano-Tech Clean ACE0110M E0110 (clean pack) 4901792007177 1 Bag (10 Pairs)

฿ 3,201.39

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 100 L Nano-Tech Clean ACE0110L E0110 (clean pack) 4901792007191 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nylon
  • Overall Length(mm)
    300
  • Human body combined resistance value(Ω)
    107~108
  • Material Details
    Fiber part / nylon, resin part / PU (polyurethane)
  • Washing method
    Washable
  • Features
    With a thickness of just 0.35 mm, this product has excellent durability.
  • Features 2
    It has less ion contamination and is suitable for using in a clean room.
  • Features 3
    Because this product is impervious to water and releases the moisture inside the gloves, users can work comfortably without being sweaty.
  • Footnotes
    Price per 1 bag.
  • Capacity
    1 Bag (10 Pairs)

Product Description

With a thickness of just 0.35 mm, this product has excellent durability. It has less ion contamination and is suitable for using in a clean room. Because this product is impervious to water and releases the moisture inside the gloves, users can work comfortably without being sweaty.

Part Number
1-7318-03
1-7319-02
1-7319-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Grade Standard (Fed.Std. 209D Class) Size Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 2,955.80

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1000 L Nano-Tech Clean ACE0100L E0100 4901792007184 1 Bag (10 Pairs)

฿ 3,201.39

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 100 M Nano-Tech Clean ACE0110M E0110 (clean pack) 4901792007177 1 Bag (10 Pairs)

฿ 3,201.39

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 100 L Nano-Tech Clean ACE0110L E0110 (clean pack) 4901792007191 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1