(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CLEAN KNOLL Nitrile Gloves Short (8-5687-01)

CLEAN KNOLL Nitrile Gloves Short (8-5687-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8-5687-01
8-5687-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name JAN Code Capacity

฿ 1,209.96

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L CLEAN KNOLL Nitrile Gloves Short L 4560111722186 1 Box (100 Sheets)

฿ 1,209.96

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day S CLEAN KNOLL Nitrile Gloves Short S 4560111722209 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nitrile Rubber
  • Overall Length(mm)
    240
  • Other specifications
    Embossed fingertips + Overall micro-embossing finish, Left/Right Common
  • Features
    Short type (240 mm) nitrile gloves featuring outstanding chemical resistance.
  • Features 2
    Has excellent fitting and anti-electrostatic properties.
  • Capacity
    1 Box (100 Sheets)

Product Description

A short, easy-to-handle type with excellent resistance to chemicals. Has excellent fitting and anti-electrostatic properties. Environmentally friendly; little need to worry about latex allergies.

Part Number
8-5687-01
8-5687-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name JAN Code Capacity

฿ 1,209.96

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L CLEAN KNOLL Nitrile Gloves Short L 4560111722186 1 Box (100 Sheets)

฿ 1,209.96

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day S CLEAN KNOLL Nitrile Gloves Short S 4560111722209 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1