(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean First Nitrile (8-5688-01)

Clean First Nitrile (8-5688-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8-5688-01
8-5688-02
8-5688-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name JAN Code Capacity

฿ 3,224.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) L Clean First Nitrile L, 100 pcs 4560111748544 1 case (50 sheets x 2 bags)

฿ 3,224.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day M Clean First Nitrile M, 100 pcs 4560111748551 1 case (50 sheets x 2 bags)

฿ 3,224.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) S Clean First Nitrile S, 100 pcs 4560111748568 1 case (50 sheets x 2 bags)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Overall Length(mm)
    305
  • Other specifications
    For both the left and right, embossed fingertips
  • Features
    The interior has two-layer packaging using antistatic cleaning material.
  • Features 2
    Has excellent fitting and anti-electrostatic properties. Powder-free finish and suitable for work in clean rooms.
  • Features 3
    Dustfree packing performed under high cleanliness conditions of Class 100 with ultrapure water cleaning process (16 MΩ or higher).
  • Capacity
    1 case (50 sheets x 2 bags)

Product Description

Dust-free packaging of environmentally friendly nitrile.

Part Number
8-5688-01
8-5688-02
8-5688-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name JAN Code Capacity

฿ 3,224.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) L Clean First Nitrile L, 100 pcs 4560111748544 1 case (50 sheets x 2 bags)

฿ 3,224.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day M Clean First Nitrile M, 100 pcs 4560111748551 1 case (50 sheets x 2 bags)

฿ 3,224.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) S Clean First Nitrile S, 100 pcs 4560111748568 1 case (50 sheets x 2 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The interior is double wrapping with non-static cleaning material.

Specification

●Q'ty Per Bag(sheet):50 x 2
●Equivalent to ISO Class 5(Fed/STD class 100)
●Clean Packed Specification
●Fingertip Embossed

Materials

●Nitrile Rubber(powder free)