(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CR Cap SD201/ SD202

CR Cap SD201/ SD202

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7070-02

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Color
    White
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Medium
  • Manufacturer Product Name
    CR Cap SD201L
  • Manufacturer Model
    SD201-L
  • JAN Code
    4571110713419
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Features
    100 denier fiber with high dust resistance is used.
  • Features 2
    The fabric is strong and features superior durability.
  • Internal Capacity
    1 pc.
Part Number
1-7070-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 450.47

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Color
    White
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Medium
  • Manufacturer Product Name
    CR Cap SD201L
  • Manufacturer Model
    SD201-L
  • JAN Code
    4571110713419
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Features
    100 denier fiber with high dust resistance is used.
  • Features 2
    The fabric is strong and features superior durability.
  • Internal Capacity
    1 pc.

Product Description

100 denier fiber with high dust resistance is used. The fabric is strong and features superior durability.

Specifications of 1-7070-02

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Color
    White
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Medium
  • Manufacturer Product Name
    CR Cap SD201L
  • Manufacturer Model
    SD201-L
  • JAN Code
    4571110713419
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Features
    100 denier fiber with high dust resistance is used.
  • Features 2
    The fabric is strong and features superior durability.
  • Internal Capacity
    1 pc.
Part Number
1-7070-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 450.47

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1