(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6367-01 |
1-6367-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Manufacturer Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|
฿ 1,046.09 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | Same day | White | Clean Hood FC406C White | 1 pc. | ||
฿ 1,014.84 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | Same day | Blue | Clean Hood FC406C Blue | 1 pc. |
[Specifications]
· Material: Polyester 100%
· Grade Guideline: Class 100 - 1000
Part Number |
---|
1-6367-01 |
1-6367-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Manufacturer Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|
฿ 1,046.09 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | Same day | White | Clean Hood FC406C White | 1 pc. | ||
฿ 1,014.84 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | Same day | Blue | Clean Hood FC406C Blue | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?