(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-110-01 |
7-110-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 12,028.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 600X1200 | Sole Mat Scotch Large | Large | 4901690384035 | ||
฿ 10,028.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 600X900 | Sole Mat Scotch Small | Small | 4901690384028 |
Special adhesive on film surface adheres and removes dust / dirt off shoe soles and wheels. Prevents recontamination and maintains basic clean setup.
Part Number |
---|
7-110-01 |
7-110-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 12,028.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 600X1200 | Sole Mat Scotch Large | Large | 4901690384035 | ||
฿ 10,028.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 600X900 | Sole Mat Scotch Small | Small | 4901690384028 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?