(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Curing Tape (1-8750-03)

Clean Curing Tape (1-8750-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8750-01
1-8750-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 211.63

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day 18 Clean Curing Tape NO396 18 mm No.396 18 mm Width 1 Roll

฿ 459.84

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day 50 Clean Curing Tape NO396 50 mm No.396 50 mm Width 1 Roll

Basic Specifications

  • Product Type
    Tape for Cleanroom
  • Color
    Pink
  • Length(m)
    25
  • Thickness(mm)
    0.135
  • Material
    Polyolefin
  • Features
    Uses a plastic core to avoid paper dust.
  • Internal Capacity
    1 Roll

Product Description

With plastic core, the tape does not generate paper dust, and since it can be cut by hand, there is no need for scissors or a cutter, and it leaves less glue residue than packing tape.

Part Number
1-8750-01
1-8750-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 211.63

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day 18 Clean Curing Tape NO396 18 mm No.396 18 mm Width 1 Roll

฿ 459.84

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day 50 Clean Curing Tape NO396 50 mm No.396 50 mm Width 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1