(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Tape #1110 (For Wafer Cassettes)

Ultra Tape #1110 (For Wafer Cassettes)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-8260-01

  • Product Type
    Tape for Cleanroom
  • Color
    White
  • Width(mm)
    1 (Inch)
  • Length(m)
    33
  • Thickness(mm)
    0.14
  • Adhesiveness
    225g/cm
  • Manufacturer Product Name
    Ultra Tape #1110 White 1"
  • Manufacturer Model
    White
  • Material
    LDPE (Low Density Polyethylene)
  • Features
    Flexible tape, almost no metal ions present.
  • Features 2
    Does not generate adhesive residue. Plastic core is used.
  • Features 3
    It has been packaged in a cleanroom.
  • Internal Capacity
    1 Roll
Part Number
6-8260-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 938.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Tape for Cleanroom
  • Color
    White
  • Width(mm)
    1 (Inch)
  • Length(m)
    33
  • Thickness(mm)
    0.14
  • Adhesiveness
    225g/cm
  • Manufacturer Product Name
    Ultra Tape #1110 White 1"
  • Manufacturer Model
    White
  • Material
    LDPE (Low Density Polyethylene)
  • Features
    Flexible tape, almost no metal ions present.
  • Features 2
    Does not generate adhesive residue. Plastic core is used.
  • Features 3
    It has been packaged in a cleanroom.
  • Internal Capacity
    1 Roll

Product Description

Flexible tape, almost no metal ions present. Does not leave glue residue. Plastic Core is used. Clean packed inside a clean room.

Specifications of 6-8260-01

  • Product Type
    Tape for Cleanroom
  • Color
    White
  • Width(mm)
    1 (Inch)
  • Length(m)
    33
  • Thickness(mm)
    0.14
  • Adhesiveness
    225g/cm
  • Manufacturer Product Name
    Ultra Tape #1110 White 1"
  • Manufacturer Model
    White
  • Material
    LDPE (Low Density Polyethylene)
  • Features
    Flexible tape, almost no metal ions present.
  • Features 2
    Does not generate adhesive residue. Plastic core is used.
  • Features 3
    It has been packaged in a cleanroom.
  • Internal Capacity
    1 Roll
Part Number
6-8260-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 938.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1