(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Tape #0153-PC (For Semi-Clean Room) (9-5314-01)

Ultra Tape #0153-PC (For Semi-Clean Room) (9-5314-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9-5314-01
9-5314-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 576.62

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 1 (Inch) Ultra Tape #0153PC 1" White 1" (White) 1 Roll

฿ 817.32

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 1.5 (Inches) Ultra Tape #0153PC 1.5 White 1.5" (White) 1 Roll

Basic Specifications

  • Product Type
    Tape for Cleanroom
  • Color
    White
  • Length(m)
    33
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Adhesiveness
    560g/cm
  • Material
    PE (polyethylene)
  • Features
    It has great adhesion and does not leave residue.
  • Features 2
    This product contains minimal metal ions and uses a plastic core.
  • Internal Capacity
    1 Roll

Product Description

It has great adhesion and does not leave residue. Low metallic ion. Plastic Core is used.

Part Number
9-5314-01
9-5314-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 576.62

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 1 (Inch) Ultra Tape #0153PC 1" White 1" (White) 1 Roll

฿ 817.32

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 1.5 (Inches) Ultra Tape #0153PC 1.5 White 1.5" (White) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1