(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-static Slippers P-01/P-02

Anti-static Slippers P-01/P-02

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,480.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8702-01
1-8702-02
1-8702-03
1-8702-04
1-8702-05
1-8702-06
1-8702-07
1-8702-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Size
(cm)
Size Type Manufacturer Product Name Manufacturer Model JAN Code Mass
(g)
Capacity

฿ 1,526.50

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Shoes/boots 24 S Shoe type Static Electricity Shoes P-01 White S P-01 (Shoe Type) 4963548637045 700 1 Pairs

฿ 1,526.50

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Shoes/boots 25 M Shoe type Static Electricity Shoes P-01 White M P-01 (Shoe Type) 4963548637069 700 1 Pairs

฿ 1,509.15

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Shoes/boots 26 L Shoe type Static Electricity Shoes P-01 White L P-01 (Shoe Type) 4963548637083 700 1 Pairs

฿ 1,526.50

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Shoes/boots 27 XL Shoe type Static Electricity Shoes P-01 White XL P-01 (Shoe Type) 4963548637106 700 1 Pairs

฿ 1,544.58

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Slippers, sandals 24 to 24.5 S Slipper type Static Electricity Slippers P-02 White S P-02 (Slipper Type) 4963548637151 660 1 Pairs

฿ 1,501.14

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Slippers, sandals 25~25.5 M Slipper type Static Electricity Slippers P-02 White M P-02 (Slipper Type) 4963548637168 660 1 Pairs

฿ 1,480.83

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Slippers, sandals 26~26.5 L Slipper type Static Electricity Slippers P-02 White L P-02 (Slipper Type) 4963548637175 660 1 Pairs

฿ 1,623.55

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Slippers, sandals 28 XL Slipper type Static Electricity Slippers P-02 White XL P-02 (Slipper Type) 4963548637199 660 1 Pairs

Basic Specifications

  • Color
    White
  • Features
    Heeled antistatic slippers with urethane soles (P-01)
  • Features 2
    It is excellent in cushioning property to reduce fatigue while walking.
  • Material
    Exterior Bottom: Electrostatic PU (Polyurethane)
  • Electrical Conductivity(Ω)
    105~109
  • Capacity
    1 Pairs

Product Description

Heeled antistatic slippers with urethane soles (P-01). It is excellent in cushioning property to reduce fatigue while walking.

Part Number
1-8702-01
1-8702-02
1-8702-03
1-8702-04
1-8702-05
1-8702-06
1-8702-07
1-8702-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Size
(cm)
Size Type Manufacturer Product Name Manufacturer Model JAN Code Mass
(g)
Capacity

฿ 1,526.50

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Shoes/boots 24 S Shoe type Static Electricity Shoes P-01 White S P-01 (Shoe Type) 4963548637045 700 1 Pairs

฿ 1,526.50

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Shoes/boots 25 M Shoe type Static Electricity Shoes P-01 White M P-01 (Shoe Type) 4963548637069 700 1 Pairs

฿ 1,509.15

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Shoes/boots 26 L Shoe type Static Electricity Shoes P-01 White L P-01 (Shoe Type) 4963548637083 700 1 Pairs

฿ 1,526.50

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Shoes/boots 27 XL Shoe type Static Electricity Shoes P-01 White XL P-01 (Shoe Type) 4963548637106 700 1 Pairs

฿ 1,544.58

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Slippers, sandals 24 to 24.5 S Slipper type Static Electricity Slippers P-02 White S P-02 (Slipper Type) 4963548637151 660 1 Pairs

฿ 1,501.14

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Slippers, sandals 25~25.5 M Slipper type Static Electricity Slippers P-02 White M P-02 (Slipper Type) 4963548637168 660 1 Pairs

฿ 1,480.83

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Slippers, sandals 26~26.5 L Slipper type Static Electricity Slippers P-02 White L P-02 (Slipper Type) 4963548637175 660 1 Pairs

฿ 1,623.55

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Slippers, sandals 28 XL Slipper type Static Electricity Slippers P-02 White XL P-02 (Slipper Type) 4963548637199 660 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1