(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1657-01 |
1-1657-02 |
1-1657-03 |
1-1657-04 |
1-1657-05 |
1-1657-06 |
1-1657-07 |
1-1657-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
Manufacturer Product Name | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 24 | Clean Boots Long FS664C24.0 | 1 Pairs | ||
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 24.5 | Clean Boots Long FS664C24.5 | 1 Pairs | ||
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 25 | Clean Boots Long FS664C25.0 | 1 Pairs | ||
฿ 7,436.00 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 20 Day(s) | 25.5 | Clean Boots Long FS664C25.5 | 1 Pairs | ||
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 26 | Clean Boots Long FS664C26.0 | 1 Pairs | ||
฿ 6,390.61 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 26.5 | Clean Boots Long FS664C26.5 | 1 Pairs | ||
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 27 | Clean Boots Long FS664C27.0 | 1 Pairs | ||
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 28 | Clean Boots Long FS664C28.0 | 1 Pairs |
[Specifications]
· Material: Fabric: TY2397 (100% Polyester), Sole: PU (Polyurethane)
· Toe Box Safety: Grade S (conforms to JIS T 8101)
· Surface Resistance Value: 1.0 x 105 to 1.0 x 109 Ω
· Zipper type
Part Number |
---|
1-1657-01 |
1-1657-02 |
1-1657-03 |
1-1657-04 |
1-1657-05 |
1-1657-06 |
1-1657-07 |
1-1657-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
Manufacturer Product Name | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 24 | Clean Boots Long FS664C24.0 | 1 Pairs | ||
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 24.5 | Clean Boots Long FS664C24.5 | 1 Pairs | ||
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 25 | Clean Boots Long FS664C25.0 | 1 Pairs | ||
฿ 7,436.00 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 20 Day(s) | 25.5 | Clean Boots Long FS664C25.5 | 1 Pairs | ||
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 26 | Clean Boots Long FS664C26.0 | 1 Pairs | ||
฿ 6,390.61 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 26.5 | Clean Boots Long FS664C26.5 | 1 Pairs | ||
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 27 | Clean Boots Long FS664C27.0 | 1 Pairs | ||
฿ 6,678.15 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 28 | Clean Boots Long FS664C28.0 | 1 Pairs |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?