(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Boots, FS663C (TOYO LINT FREE) (2-2897-01)

Clean Boots, FS663C (TOYO LINT FREE) (2-2897-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-2897-01
2-2897-03
2-2897-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Manufacturer Product Name Capacity

฿ 4,259.08

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 49 Day(s) 24 Clean Bench FS663C 24.0 cm 1 Pairs

฿ 4,259.08

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 26 Clean Bench FS663C 26.0 cm 1 Pairs

฿ 4,259.08

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 27 Clean Bench FS663C 27.0 cm 1 Pairs

Basic Specifications

  • Product Type
    Shoes/boots
  • Color
    White
  • Manufacturer Model
    FS663C
  • Mass(g)
    780
  • Features
    The arch support reduces fatigue.
  • Material
    Upper / Super Antistatic Dustproof Material, Sole / PU (Polyurethane)
  • Upper Part Material Surface Resistance(Ω)
    107
  • Urethane Sole Antistatic Performance(Ω)
    1.0X105~1.0X109
  • Specifications
    With Zipper Puller Cover
  • Capacity
    1 Pairs

Product Description

The arch support reduces fatigue.
Quantity: 1 pair
Size (cm): 24/25/27
Specifications: with zipper puller cover

Part Number
2-2897-01
2-2897-03
2-2897-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Manufacturer Product Name Capacity

฿ 4,259.08

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 49 Day(s) 24 Clean Bench FS663C 24.0 cm 1 Pairs

฿ 4,259.08

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 26 Clean Bench FS663C 26.0 cm 1 Pairs

฿ 4,259.08

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 27 Clean Bench FS663C 27.0 cm 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1