(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elep Tool

Elep Tool

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 519.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-8256-01
9-5011-01
9-5011-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head material Length Manufacturer Product Name Part Number Supported width Material (handle, rotating part) Amount Of Content

฿ 643.42

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Polyester 275mm Elep Tool S2000 S-2000 160 PE (polyethylene) 1 pc.

฿ 519.00

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) Same day Other 175mm Elep Tool S-1000 S-1000 80 ABS Resin 1 pc.

฿ 570.43

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) Same day Polyester 1015mm Elep Tool L-2000 L-2000 160 PE (polyethylene) 1 pc.

Basic Specifications

  • Tip Shape
    Other
  • Outer Diameter(mm)
    φ38
  • Features 1
    Elep Tool is a dedicated tool for the Elep Cleaner Roll.
  • Features 2
    The PP (polypropylene) grip has undergone antistatic treatment.
  • Features 3
    HDPE, which does not easily generate fine powder, has been used in rotating portion, enabling light and smooth rotation. Can be used in the cleanroom.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·The ELEP Tool is a dedicated jig for the ELEP cleaner roll.
·The PP grip has been treated to remove static electricity.
·The rotating part is made of HDPE, which prevents the generation of fine powder, and the rotation is light and smooth.
·It can be used in cleanrooms.

Part Number
6-8256-01
9-5011-01
9-5011-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head material Length Manufacturer Product Name Part Number Supported width Material (handle, rotating part) Amount Of Content

฿ 643.42

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Polyester 275mm Elep Tool S2000 S-2000 160 PE (polyethylene) 1 pc.

฿ 519.00

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) Same day Other 175mm Elep Tool S-1000 S-1000 80 ABS Resin 1 pc.

฿ 570.43

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) Same day Polyester 1015mm Elep Tool L-2000 L-2000 160 PE (polyethylene) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1