(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stick Pencil Conductive Type (1-6133-23)

Stick Pencil Conductive Type (1-6133-23)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6133-23
1-6133-25
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Part Number Amount Of Content

฿ 3,653.13

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) φ6X12 Stick Pencil, Conductive Pencil Pen Tip Pencil Pen Tip 1 Pack (10 pcs.)

฿ 3,224.26

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) φ6X13 Stick Pencil, Conductive Herapen Tip Spatula Type Pin Tip 1 Pack (10 pcs.)

Basic Specifications

  • Tip Shape
    Other
  • Head material
    Polyurethane
  • Shaft material
    Aluminum
  • Features 1
    The pen body is made of aluminum while the pen tip is made from conductive urethane adhesive gum. Because no adhesive materials are used, there is no glue transfer.
  • Features 2
    Silicon-free and can be used for semiconductor substrates safely.
  • Features 3
    Dust adhered to the pen tip can be removed using a specialized transfer sheet (sold separately).
  • Footnotes
    Cannot be used with the stick pencil unit. Choose a dedicated sheet (P.2023) based on size.
  • Material
    Antistatic PU (Polyurethane)
  • Surface resistance(Ω)
    108
  • Amount Of Content
    1 Pack (10 pcs.)

Product Description

The pen body is made of aluminum while the pen tip is made from conductive urethane adhesive rubber. There is no transfer of glue since no adhesive materials are used. Silicon-free and can be used for semiconductor substrates safely. Dust adhered to the pen tip can be removed using a specialized transfer sheet (sold separately).

Part Number
1-6133-23
1-6133-25
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Part Number Amount Of Content

฿ 3,653.13

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) φ6X12 Stick Pencil, Conductive Pencil Pen Tip Pencil Pen Tip 1 Pack (10 pcs.)

฿ 3,224.26

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) φ6X13 Stick Pencil, Conductive Herapen Tip Spatula Type Pin Tip 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1