(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ribbon Heater for Clean Room (1-5717-01)

Ribbon Heater for Clean Room (1-5717-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5717-01
1-5717-02
1-5717-03
1-5717-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Power Consumption
(W)
Manufacturer Product Name

฿ 3,863.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 20X1000 100 Ribbon Heater 100 V 20 x 1,000

฿ 5,455.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 40X1000 200 Ribbon Heater 100 V 40 x 1,000

฿ 6,910.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 20 x 2,000 200 Ribbon Heater 100 V 20 x 2000

฿ 10,910.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 40X2000 400 Ribbon Heater 100 V 40 x 2000

Basic Specifications

  • Product Type
    related goods
  • Features
    Clean heater using glass fiber with fluororesin-coating.
  • Footnotes
    Must be used with temperature controller. Heat resistance temperature is 400 °C but do not exceed 200 °C for maintaining clean use.
  • Power Supply(v)
    AC100V 50/60Hz
  • Material
    Glass Fiber (Fluoro Resin Treated )
  • Heat Resistant Temperature
    400℃
  • Operating Temperature
    200 °C or Less
  • Lead Wire
    Fluorine Resin
  • Lead Wire Terminal
    Power Plug

Product Description

The clean heater is made from glass fibers that were subjected to a special fluorinated resin processing.

Part Number
1-5717-01
1-5717-02
1-5717-03
1-5717-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Power Consumption
(W)
Manufacturer Product Name

฿ 3,863.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 20X1000 100 Ribbon Heater 100 V 20 x 1,000

฿ 5,455.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 40X1000 200 Ribbon Heater 100 V 40 x 1,000

฿ 6,910.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 20 x 2,000 200 Ribbon Heater 100 V 20 x 2000

฿ 10,910.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 40X2000 400 Ribbon Heater 100 V 40 x 2000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1