(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Air Supply Equipment (1-1932-11)

Clean Air Supply Equipment (1-1932-11)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1932-11
1-1932-12
1-1932-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Features 2 Features 3

฿ 1,323.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) Replacement Prefilter Air Supply System KSC-CA3-PF KSC-CA3-PF Duct connectable for preventing direct vibration transmission to connected device. Fitted with casters for easy transportation and installation. Optional gas filter (for organic gas) can be installed. 1 pc.

฿ 12,180.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) Replacement HEPA Filter Clean Air Supply Equipment KSC-CA3-HP KSC-CA3-HP Duct connectable for preventing direct vibration transmission to connected device. Fitted with casters for easy transportation and installation. Optional gas filter (for organic gas) can be installed. 1 pc.

฿ 2,172.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) Gas Filter (For Organic Gas) Air Supply System KSC-CA3-UFP KSC-CA3-UFP Duct connectable for preventing direct vibration transmission to connected device. With casters, moving/installing is easy. Optional installation of gas filter (for organic gas) is possible. 1 pc.

Basic Specifications

  • Product Type
    Dust Collector for Cleanroom
  • Power Supply
    Single-Phase 100 V
  • Air Amount(m3/min)
    3.6
  • Weight(g)
    14000
  • Footnotes
    For more detailed specifications, please refer to JUS-TIS.
  • Power supply details(50/60Hz)
    100 VAC 50/60 Hz 120 W Cord Length 2 m (2P Plug)
  • Wind Speed(m/s)
    13
  • Material
    Stainless Steel (SUS430)
  • HEPA filter size(mm)
    250X250X68
  • Features
    It is connected to a device that requires cleanliness such as a clean bench, and blows high-speed clean air.
  • Dust collection efficiency(μm)
    99.97% or more of 0.3 particles
  • Filter
    HEPA Filter, pre-filter, activated carbon gas filter (sold separately)
  • Conforming duct
    φ75
  • Noise value(dB)
    65 dBA (design)
  • 1 pc.

Product Description

It is connected to a device that requires cleanliness such as a clean bench, and blows high-speed clean air. Duct connectable for preventing direct vibration transmission to connected device. Includes casters for easy movement and installation. Optional gas filter (for organic gas) can be installed.

Part Number
1-1932-11
1-1932-12
1-1932-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Features 2 Features 3

฿ 1,323.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) Replacement Prefilter Air Supply System KSC-CA3-PF KSC-CA3-PF Duct connectable for preventing direct vibration transmission to connected device. Fitted with casters for easy transportation and installation. Optional gas filter (for organic gas) can be installed. 1 pc.

฿ 12,180.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) Replacement HEPA Filter Clean Air Supply Equipment KSC-CA3-HP KSC-CA3-HP Duct connectable for preventing direct vibration transmission to connected device. Fitted with casters for easy transportation and installation. Optional gas filter (for organic gas) can be installed. 1 pc.

฿ 2,172.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) Gas Filter (For Organic Gas) Air Supply System KSC-CA3-UFP KSC-CA3-UFP Duct connectable for preventing direct vibration transmission to connected device. With casters, moving/installing is easy. Optional installation of gas filter (for organic gas) is possible. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1