(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pure Space, 05

Pure Space, 05

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-7884-12

  • Product Type
    Dust Removal Device
  • Power Supply
    Single-Phase 100 V
  • Specifications
    Replacement Pre-Filter
  • Air Amount(m3/min)
    Approx. 5 (Standard) / Approx. 4 / Approx. 3 / Approx. 2 m (SILENT) / Approx. 6 (SPEEDCLEAN)
  • Manufacturer Product Name
    Replacement Pretreatment Filters PSVX-PF
  • Manufacturer Model
    PSVX-PF
  • JAN Code
    4560111768993
  • Weight(g)
    6800
  • Power supply details(50/60Hz)
    100 VAC 50/60 Hz Approx. 39 W
  • Wind Speed(m/s)
    Standard Approx. 0.5m/s (Min. 0.2m/s)
  • HEPA filter size(mm)
    450X450X50
  • Features
    Fan filter unit with a power-saving DC motor and 5-stage adjustable wind speed. Delivers a clean environment just by plugging into a power outlet at a prepared booth. Multiple units can be connected together (5 and 10 types can be mixed) and configured to the same speed. Units are connected simply by plugging in a LAN cable and can be added or removed as desired (cannot be connected to the LAN port of a computer). A remote control (wired) is included by default making it easier to switch the power ON/OFF and adjust the airflow. SPEED CLEAN mode can be used to rapidly clean the unit when commencing work. SILENT mode can be used to retain a positive pressure within the booth with minimum airflow and noise, preventing dust from entering while exhibiting energy-saving effects, suitable for electronic device storage and unmanned overnight operation. The alert light built into the remote will blink after approximately 4,000 hours of operation, signaling that the filter should be replaced. 24 VDC can be directly supplied enabling use overseas or for FA.
  • Power cord length(m)
    5 (3P Plug)
  • Blow-off port cleanliness
    Class 100
  • Motor
    DC Brushless Motors
  • Main Body Material
    ABS Resin
  • Remote Control Cord Length(m)
    2
Part Number
1-7884-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 388.75

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Dust Removal Device
  • Power Supply
    Single-Phase 100 V
  • Specifications
    Replacement Pre-Filter
  • Air Amount(m3/min)
    Approx. 5 (Standard) / Approx. 4 / Approx. 3 / Approx. 2 m (SILENT) / Approx. 6 (SPEEDCLEAN)
  • Manufacturer Product Name
    Replacement Pretreatment Filters PSVX-PF
  • Manufacturer Model
    PSVX-PF
  • JAN Code
    4560111768993
  • Weight(g)
    6800
  • Power supply details(50/60Hz)
    100 VAC 50/60 Hz Approx. 39 W
  • Wind Speed(m/s)
    Standard Approx. 0.5m/s (Min. 0.2m/s)
  • HEPA filter size(mm)
    450X450X50
  • Features
    Fan filter unit with a power-saving DC motor and 5-stage adjustable wind speed. Delivers a clean environment just by plugging into a power outlet at a prepared booth. Multiple units can be connected together (5 and 10 types can be mixed) and configured to the same speed. Units are connected simply by plugging in a LAN cable and can be added or removed as desired (cannot be connected to the LAN port of a computer). A remote control (wired) is included by default making it easier to switch the power ON/OFF and adjust the airflow. SPEED CLEAN mode can be used to rapidly clean the unit when commencing work. SILENT mode can be used to retain a positive pressure within the booth with minimum airflow and noise, preventing dust from entering while exhibiting energy-saving effects, suitable for electronic device storage and unmanned overnight operation. The alert light built into the remote will blink after approximately 4,000 hours of operation, signaling that the filter should be replaced. 24 VDC can be directly supplied enabling use overseas or for FA.
  • Power cord length(m)
    5 (3P Plug)
  • Blow-off port cleanliness
    Class 100
  • Motor
    DC Brushless Motors
  • Main Body Material
    ABS Resin
  • Remote Control Cord Length(m)
    2

Product Description

Equipped with five levels of air volume setting, power saving, and speed-clean mode.

Specifications of 1-7884-12

  • Product Type
    Dust Removal Device
  • Power Supply
    Single-Phase 100 V
  • Specifications
    Replacement Pre-Filter
  • Air Amount(m3/min)
    Approx. 5 (Standard) / Approx. 4 / Approx. 3 / Approx. 2 m (SILENT) / Approx. 6 (SPEEDCLEAN)
  • Manufacturer Product Name
    Replacement Pretreatment Filters PSVX-PF
  • Manufacturer Model
    PSVX-PF
  • JAN Code
    4560111768993
  • Weight(g)
    6800
  • Power supply details(50/60Hz)
    100 VAC 50/60 Hz Approx. 39 W
  • Wind Speed(m/s)
    Standard Approx. 0.5m/s (Min. 0.2m/s)
  • HEPA filter size(mm)
    450X450X50
  • Features
    Fan filter unit with a power-saving DC motor and 5-stage adjustable wind speed. Delivers a clean environment just by plugging into a power outlet at a prepared booth. Multiple units can be connected together (5 and 10 types can be mixed) and configured to the same speed. Units are connected simply by plugging in a LAN cable and can be added or removed as desired (cannot be connected to the LAN port of a computer). A remote control (wired) is included by default making it easier to switch the power ON/OFF and adjust the airflow. SPEED CLEAN mode can be used to rapidly clean the unit when commencing work. SILENT mode can be used to retain a positive pressure within the booth with minimum airflow and noise, preventing dust from entering while exhibiting energy-saving effects, suitable for electronic device storage and unmanned overnight operation. The alert light built into the remote will blink after approximately 4,000 hours of operation, signaling that the filter should be replaced. 24 VDC can be directly supplied enabling use overseas or for FA.
  • Power cord length(m)
    5 (3P Plug)
  • Blow-off port cleanliness
    Class 100
  • Motor
    DC Brushless Motors
  • Main Body Material
    ABS Resin
  • Remote Control Cord Length(m)
    2
Part Number
1-7884-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 388.75

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1