(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accordion Screen (2-7983-03)

Accordion Screen (2-7983-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-7983-03
2-7983-05
2-7984-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Specifications Manufacturer Product Name Manufacturer Model JAN Code Weight
(g)
Surface resistance value

฿ 34,095.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1800 Screen TDR18 Screen TDR18 x 165 TDR18X165 4562108480017 15300 1010 Ω

฿ 34,685.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1500(750X2) Screen TDRL15 Screen TDRL15 x 165 TDRL15X165 4562108480031 15800 1010 Ω

฿ 39,548.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1500(750X2) Screen SDFL15 Screen SDF15 x 165 SDFL15X165 4562108480093 15800 106 Ω

Basic Specifications

  • Product Type
    Clean Bench
  • Depth(mm)
    340
  • Height(mm)
    1650
  • Material
    Body Frame: Aluminum, Extensible Structure: Steel
  • Features
    We offer the L type that is suitable for corners (TDRL15X165 / 180, SDFL15X165 / 180). Since it has casters, legs can be moved easily.
  • Screen Material
    Screen TDR Specification: Okamoto Taiden R (Anti-Static PVC Fire Prevention Specification), SDF Specification: Achilles Seiden F (Anti-Static PVC Fire Prevention Specification)

Product Description

We offer the L type that is suitable for corners (TDRL15X165 / 180, SDFL15X165 / 180). The legs have casters for easy movement.

Part Number
2-7983-03
2-7983-05
2-7984-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Specifications Manufacturer Product Name Manufacturer Model JAN Code Weight
(g)
Surface resistance value

฿ 34,095.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1800 Screen TDR18 Screen TDR18 x 165 TDR18X165 4562108480017 15300 1010 Ω

฿ 34,685.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1500(750X2) Screen TDRL15 Screen TDRL15 x 165 TDRL15X165 4562108480031 15800 1010 Ω

฿ 39,548.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1500(750X2) Screen SDFL15 Screen SDF15 x 165 SDFL15X165 4562108480093 15800 106 Ω

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1