(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-2072-01 |
3-2072-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Air Amount (m3/min) |
Manufacturer Product Name | Manufacturer Model | Weight (g) |
Wind Speed (m/s) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96,488.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | Blow-off type | Operation Modes: Low: 7.3/High: 13.0/Rapid :18.2 | Partition PSSCP-03FH | PSSCP-03FH | 35000 | Operation Modes: Low: 0.3/High: 0.53/Rapid :0.74 | 1 unit | ||
฿ 96,488.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | Suction Type | Operation Modes: Low: 3.9/High: 7.9/Rapid :10.3 | Partition PSSCP-03KH | PSSCP-03KH | 40000 | Operation Modes: Low: 0.16/High: 0.32/Rapid :0.42 | 1 unit |
Use the blow and absorption types in combination to allow for the effective creation of a push-pull airflow. The operation mode (air flow) can be changed over 3 stages according to applications.
Part Number |
---|
3-2072-01 |
3-2072-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Air Amount (m3/min) |
Manufacturer Product Name | Manufacturer Model | Weight (g) |
Wind Speed (m/s) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96,488.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | Blow-off type | Operation Modes: Low: 7.3/High: 13.0/Rapid :18.2 | Partition PSSCP-03FH | PSSCP-03FH | 35000 | Operation Modes: Low: 0.3/High: 0.53/Rapid :0.74 | 1 unit | ||
฿ 96,488.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | Suction Type | Operation Modes: Low: 3.9/High: 7.9/Rapid :10.3 | Partition PSSCP-03KH | PSSCP-03KH | 40000 | Operation Modes: Low: 0.16/High: 0.32/Rapid :0.42 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?