(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Deodorizing Booth (3-2021-01)

Desktop Deodorizing Booth (3-2021-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-2021-01
3-2021-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Specifications Manufacturer Product Name Manufacturer Model JAN Code

฿ 35,003.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 700 500 500(649) - Desktop Deodorizing Booth MT-01 MT-01 - 1 Set (Main Unit, Non-woven Fabric Pre-Filter, Activated Carbon Fiber Filter)

฿ 13,238.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 35 Day(s) - - - Replacement Fiber Activated Carbon Filter (1 pc) Replacement Fiber Activated Carbon Filter Replacement Fiber Activated Carbon Filter (1 pc) 4560111770996 1 pc.

Basic Specifications

  • Product Type
    Clean Bench
  • Power Supply
    Single-Phase 100 V
  • Weight(g)
    7200
  • Footnotes
    Including fan unit.
  • Power supply details(50/60Hz)
    AC100V 50/60Hz 52/49W
  • Features
    Deodorizes strong external environment odors (organic solvents, etc.) using fibrous activated carbon and supplies purified air into the booth.
  • Features 2
    Fiber activated carbon has a larger contact area with pollutants than granular activated carbon, so odors are absorbed quickly.
  • Power cord length(m)
    Length 1.8 with 2P plug
  • Sheet(mm)
    Soft PVC (Polyvinyl Chloride Resin), 0.5 thick
  • Pipe
    Stainless Steel (SUS304), φ13
  • Filter
    Non-woven fabric pre-filter, fiber activated charcoal filter
  • Motor
    AC Motor
  • Blow-off wind volume(m3/min)
    Approximately 1
  • Blow-off wind speed(m/s)
    Approximately 0.5

Product Description

A piece of equipment for use in clean environments that deodorizes odors of organic solvents, etc. in the external environment with fibrous activated carbon and supplies purified air within the booth.
[Features]
· The fibrous activated carbon filter has a greater contact area with contaminants than particle-based activated carbon, allowing it to quickly absorb odors.
[Applications]
· Ideal for maintaining a clean area on top of a workbench.

Part Number
3-2021-01
3-2021-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Specifications Manufacturer Product Name Manufacturer Model JAN Code

฿ 35,003.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 700 500 500(649) - Desktop Deodorizing Booth MT-01 MT-01 - 1 Set (Main Unit, Non-woven Fabric Pre-Filter, Activated Carbon Fiber Filter)

฿ 13,238.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 35 Day(s) - - - Replacement Fiber Activated Carbon Filter (1 pc) Replacement Fiber Activated Carbon Filter Replacement Fiber Activated Carbon Filter (1 pc) 4560111770996 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Odor-Removal Booth That Quickly Adsorbs Odor Using Fiber Activated Carbon And Feeds Cleaned Air To An Internal Booth

A greater odor-removal effect is possible using fiber activated carbon.

A greater odor-removal effect is possible using fiber activated carbon.

Product Range Of Benchtop Odor-Removal Booth

Part No.Model NumberSize (mm)
3-2021-01MT-01700 × 500 × 500 (649*)
3-2021-11Replacement Fiber Activated Carbon Filter (1 Pc.)Replacement Fiber Activated Carbon Filter (1 Pc.)

*Including the fan unit.