(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Booth Frontage (mm) 700/ 1000

Clean Booth Frontage (mm) 700/ 1000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 43,948.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8790-01
2-8790-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Specifications Manufacturer Product Name Manufacturer Model Weight
(g)

฿ 43,948.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 700 With Fan Unit x 1 Clean booth type S with a sterilization and enzyme filter S Type 7200

฿ 73,527.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1000 With Fan Unit x 2 Clean booth type F with a sterilization and enzyme filter F Type 12800

Basic Specifications

  • Product Type
    Clean Bench
  • Depth(mm)
    500
  • Height(mm)
    500(649)
  • Power Supply
    Single-Phase 100 V
  • Footnotes
    Value within parentheses is the height including FFU. It is equipped with internationally patented filter.
  • Power supply details(50/60Hz)
    100 VAC 50/60 Hz 52/49 W (per fan unit)
  • HEPA filter size(mm)
    200X200X50t
  • Detailed Material
    Non-woven fabric pre-filter, antimicrobial enzyme HEPA filter
  • Features
    Enzyme HEPA filter collects and sterilizes microbes like bacteria or dust floating in the atmosphere, thereby preventing secondary contamination.
  • Features 2
    A simple type where stainless steel pipe frames and transparent sheets are combined.
  • Power cord length(m)
    1.8 (2P Plug)
  • Dust collection efficiency(μm)
    99.97% or more of 0.3 particles
  • Sheet(mm)
    Soft PVC (polyvinyl chloride), thick 0.5
  • Pipe
    ø13 Stainless Steel (SUS304)
  • Motor
    AC Motor
  • Blow-off wind volume(m3/min)
    Approximately 1
  • Blow-off wind speed(m/s)
    Approximately 0.5

Product Description

Enzyme HEPA filter collects and sterilizes microbes like bacteria or dust floating in the atmosphere, thereby preventing secondary contamination. A simple type where stainless steel pipe frames and transparent sheets are combined.

Part Number
2-8790-01
2-8790-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Specifications Manufacturer Product Name Manufacturer Model Weight
(g)

฿ 43,948.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 700 With Fan Unit x 1 Clean booth type S with a sterilization and enzyme filter S Type 7200

฿ 73,527.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1000 With Fan Unit x 2 Clean booth type F with a sterilization and enzyme filter F Type 12800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1