(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simple Clean Booth (3-4055-22)

Simple Clean Booth (3-4055-22)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-4055-22
3-4055-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Specifications Manufacturer Product Name Manufacturer Model Weight
(kg)

฿ 53,482.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1000 500(649) With Fan Unit x 2 Simple Type Clean Booth AIW Type AIW Type 12.2 (including unit) 1 pc.

฿ 81,015.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 700 500(715) With Fan Unit Ionizer x 1 Unit Simple Type Clean Booth AI-ION Type AI-ION Type 10.4 (including unit) 1 pc.

Basic Specifications

  • Product Type
    Clean Bench
  • Depth(mm)
    500
  • Power Supply
    Single-Phase 100 V
  • Power Consumption(w)
    86/88
  • Footnotes
    * Height in parentheses is the height including FFU.
  • Power supply details(50/60Hz)
    100 VAC50/60 Hz 36/38 W (per fan unit)
  • HEPA filter size(mm)
    200×200×50
  • Power cord length(m)
    1.8 (2P Plug)
  • Dust collection efficiency(μm)
    99.97% or more (0.3 μm particles)
  • Seat thickness(mm)
    0.5
  • Sheet(mm)
    Soft PVC (Polyvinyl Chloride Resin)
  • Pipe
    ø13 mm Stainless Steel (SUS304)
  • Filter
    Non-woven fabric pre-filter, low-pressure-loss HEPA filter
  • Motor
    AC Motor
  • Blow-off wind volume(m3/min)
    Approximately 1
  • Blow-off wind speed(m/s)
    Approximately 0.5
  • Ion Balance
    Within ±30 V
  • Ozone Generation Amount
    Less than 0.05 ppm (front surface: 50 mm)
  • Static Neutralization Time
    ≤ 5 s
  • Ion Generation Method
    Direct current high voltage corona discharging method
  • 1 pc.

Product Description

A simply type of a piece of equipment for use in clean environments that combines a transparent sheet with a stainless-steel frame.
[Features]
· Includes an ionizer, allowing for static removal from clean air passing through the filter.
[Applications]
· Ideal for maintaining a clean area on top of a workbench.

Part Number
3-4055-22
3-4055-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Specifications Manufacturer Product Name Manufacturer Model Weight
(kg)

฿ 53,482.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1000 500(649) With Fan Unit x 2 Simple Type Clean Booth AIW Type AIW Type 12.2 (including unit) 1 pc.

฿ 81,015.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 700 500(715) With Fan Unit Ionizer x 1 Unit Simple Type Clean Booth AI-ION Type AI-ION Type 10.4 (including unit) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Simple-Type Clean Booth That Is Made With A Stainless Steel Pipe And Clear Sheet

AI type

AI type

AI-ION type. Those with an ionizer can be destaticized.

AI-ION type
Those with an ionizer can be destaticized.

Product Range Of Simple-Type Clean Booth

Part No.Model NumberSpecificationsSize (mm)*
3-4055-21AI typeWith Fan Unit × 1700 × 500 × 500 (649)
3-4055-22AIW typeWith Fan Unit × 21,000 × 500 × 500 (649)
3-4055-23AI-ION typeWith a fan unit / ionizer in one700 × 500 × 500 (715)

*Height in parentheses is the height including FFU.

Safety Precautions

  • Locations not in close contact with high-temperature objects at 60°C or higher.
  • Locations where there are no flammable solids, liquids or gases nearby.
  • Locations that are level and stable.
  • Locations that are not hit by direct sunlight.
  • Locations where there is little humidity and there is no contact with drops of water.
  • Locations where there is little dust and there is good ventilation.
  • Please run the power cord so as to avoid tripping.