(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Clean Hood (3-1152-12)

Desktop Clean Hood (3-1152-12)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1152-11
3-1152-12
3-1152-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Effective inside dimensions
(mm)
Booth Outside Dimensions
(mm)
Manufacturer Product Name Manufacturer Model Weight
(kg)

฿ 84,118.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 839×689×1164 900×750×1200 Desktop Clean Hood Z-TT900AD Z-TT900AD 16 1 pc.

฿ 87,583.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1139×689×1164 1200×750×1200 Desktop Clean Hood Z-TT1200AD Z-TT1200AD 20 1 pc.

฿ 92,037.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 35 Day(s) 1439×689×1164 1500×750×1200 Desktop Clean Hood Z-TT1500AD Z-TT1500AD 25 1 pc.

Basic Specifications

  • Product Type
    Clean Bench
  • Power Supply
    Single-Phase 100 V
  • Filter Specifications
    Antibacterial / Odor-resistant HEPA Filter
  • Air Amount(m3/min)
    1
  • Footnotes
    * Replacement filter (3-1423-11, 3-1424-12)
  • Power supply details(50/60Hz)
    AC100V 50/60Hz 36/38W
  • Overall height (including unit)(mm)
    1345
  • Detailed Material
    Unit Material: ABS Resin
  • Power cord length(m)
    1.8 (2P Plug)
  • Sheet Material
    Antistatic Plastic
  • Seat thickness(mm)
    0.3
  • Pipe
    Electrostatic Pipe + Metal Joint
  • 1 pc.

Product Description

A piece of equipment for use in clean environments that has a built-in filter unit in the top section that ensures a space for gas removal.
[Features]
· Unit is made of ABS resin.
· Sheet is made of antistatic vinyl.
· Effectively utilizes space with its deep size (750 mm) that matches side experiment benches.
· With an effective height inside the hood at 1,164 mm, it can be used even with tall devices.
[Applications]
· Ideal for maintaining a clean area on top of a workbench.

Part Number
3-1152-11
3-1152-12
3-1152-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Effective inside dimensions
(mm)
Booth Outside Dimensions
(mm)
Manufacturer Product Name Manufacturer Model Weight
(kg)

฿ 84,118.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 839×689×1164 900×750×1200 Desktop Clean Hood Z-TT900AD Z-TT900AD 16 1 pc.

฿ 87,583.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1139×689×1164 1200×750×1200 Desktop Clean Hood Z-TT1200AD Z-TT1200AD 20 1 pc.

฿ 92,037.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 35 Day(s) 1439×689×1164 1500×750×1200 Desktop Clean Hood Z-TT1500AD Z-TT1500AD 25 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Assembly-Type Hood For Clean Environments That Ensures A Gas Removal Space

Can also be used for tall devices

Can also be used for tall devices

Usage Example

Usage Example

Benchtop Clean Hood Product Range

Part No.Model NumberBooth External Dimensions (mm)Effective Internal Dimensions (mm)Weight (kg)
3-1152-11Z-TT900AD900 × 750 × 1,200839 × 689 × 1,16416
3-1152-12Z-TT1200AD1,200 × 750 × 1,2001,139 × 689 × 1,16420
3-1152-13Z-TT1500AD1,500 × 750 × 1,2001,439 × 689 × 1,16425