(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8999-22 |
2-7836-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (mm) |
Internal Dimensions (mm) |
Product Name | Part Number | JAN Code | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,728.00 |
DRYING INSTRUMENTS | 1 Piece(s) | 19 Day(s) | Additional shelf board and rail set | Additional shelf board and rail set | 450 shelf panel set THS-450 | THS-450 | 4562108477468 | 1 Set (Shelf Plate, Rail) | ||
฿ 5,138.00 |
DRYING INSTRUMENTS | 1 Piece(s) | 19 Day(s) | 45 x 42 (63 measurement) | 45 x 42 (63 measurement) | Economy Instrument Dryer Mesh Shelf 63 | Mesh rack | 4562108477611 | 1 pc. |
[Specifications]
·Shelf for AS ONE dryer, economical equipment, drying equipment
·Product type: Drying board and rack
Part Number |
---|
1-8999-22 |
2-7836-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (mm) |
Internal Dimensions (mm) |
Product Name | Part Number | JAN Code | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,728.00 |
DRYING INSTRUMENTS | 1 Piece(s) | 19 Day(s) | Additional shelf board and rail set | Additional shelf board and rail set | 450 shelf panel set THS-450 | THS-450 | 4562108477468 | 1 Set (Shelf Plate, Rail) | ||
฿ 5,138.00 |
DRYING INSTRUMENTS | 1 Piece(s) | 19 Day(s) | 45 x 42 (63 measurement) | 45 x 42 (63 measurement) | Economy Instrument Dryer Mesh Shelf 63 | Mesh rack | 4562108477611 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?